LCD Display Electronic Preset Counter
RC series
Contact Us: 1-888-539-3623 Inquiry form
48-mm□ 6-digit 7-segment LCD, One-stage Preset, AC Power Supply RC-12
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | RC-12 | |||
Type | 1-level preset counter, AC type*1 | |||
Function selection | - | |||
Operation method | Addition, subtraction, addition and subtraction (phase difference) | |||
Operation mode | Overcount, auto reset, range distinction | |||
Return method | Manual reset, external reset, automatic reset (in auto reset mode) | |||
Display power | 7-segment LCD (character height: 8.5 mm 0.33") | |||
Number of digits | 6-digit display (zero suppression method), -99,999 to 999,999 | |||
Power off memory time | Approx 10 years (at 20°C 68°F) | |||
Timer accuracy | - | |||
Mounting method | Panel mount (embedding), surface mount, DIN rail mount | |||
Highest counting speed | With contacts: 30 c/s, without contacts: 1 kc/s (1:1 ON:OFF ratio) | |||
Input signal | No-voltage input (with contacts, without contacts [count input, inhibit input, reset input]) | |||
Output | Control output | Relay output: 1c, 250 VAC, 2 A (resistive load); maximum NPN open-collector output: 100 mA (40 V or less); residual voltage: 1 V or less*2 | ||
Control output | Relay | Relay output: 20 ms or less (when set to 30 c/s), 5 ms or less (when set to 1 kc/s); | ||
DC output | 12 VDC ± 10%, 50 mA maximum | |||
Rating | Power voltage | 100 to 120/200 to 240 VAC ±10 %, 50/60 Hz | ||
Power consumption | 6VA or less | |||
Current consumption | - | |||
Noise resistance | Square wave noise generated by a noise simulator, between the power supply terminals, 1.2 kV for 1 µs | |||
Environmental resistance | Ambient temperature | -10 to +50 °C 14 to 122 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 230 g | |||
*1 This product does not comply with EMC directive. | ||||