Programmable Logic Controller
KV-8000 series
Programmable Logic Controller KV-8000A
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | KV-8000A | |||
General specifications | Power voltage | System configuration using an expansion unit for KV-5000/3000 Series: 24 VDC (±10%) | ||
Operating ambient temperature | System configuration using an expansion unit for KV-5000/3000 Series: 0 to +50°C 32 to 122°F (No freezing) | |||
Operating ambient humidity | System configuration using an expansion unit for KV-5000/3000 Series: 10 to 95% RH (No condensation) | |||
Storage ambient temperature | System configuration using an expansion unit for KV-5000/3000 Series: -20 to +70°C -4 to +158°F | |||
Storage relative humidity | System configuration using an expansion unit for KV-5000/3000 Series: 10 to 95% RH (No condensation) | |||
Operating environment | No dust or corrosive gas | |||
Operating altitude | 2000 m 6561.7' or less | |||
Noise immunity | 1500 Vp-p or more | |||
Withstand voltage | 1500 VAC, 1 minute (between the power supply terminal and the I/O terminals and between the external terminals and the case) | |||
Insulation resistance | 50 MΩ or more (between the power terminals and the I/O terminals, and between the external terminals and the case, with 500 VDC megohmmeter) | |||
Vibration resistance | Intermittent vibration | Frequency 5 to 9 Hz | Half amplitude 3.5 mm 0.14"*1 | |
Frequency 9 to 150 Hz | Acceleration 9.8 m/s2 32.2'/s2*1 | |||
Continuous vibration | Frequency 5 to 9 Hz | Half amplitude 1.75 mm 0.07"*1 | ||
Frequency 9 to 150 Hz | Acceleration 4.9 m/s2 16.1'/s2*1 | |||
Internal current consumption | 400 mA or less*2 | |||
Shock resistance | Acceleration 150 m/s2 492.1'/s2, Operation time 11 ms, twice in each of the X, Y and Z directions | |||
Overvoltage category | I (II when using KV-PU1) | |||
Pollution degree | 2 | |||
Weight | KV-8000A: Approx. 340 g | |||
Performance specifications | Arithmetic control mode | Stored program mode | ||
I/O control mode | Refresh mode | |||
Program language | Expanded ladder, KV Script, mnemonic | |||
Number of commands | Basic instructions: 80 classes, 181 instructions | |||
Instruction execution speed | Basic instructions: Min. 0.96 ns | |||
CPU memory capacity | 64 MB | |||
Program capacity | Approx. 1500 k steps | |||
Maximum number of units to be installed | 16 units (KV-8000/7000 Series expansion unit only) | |||
Maximum number of I/O points | Maximum 3072 points for expansion | |||
Bit device | Input relay R | Total 32000 points 1 bit | ||
Output relay R | ||||
Internal auxiliary relay R | ||||
Self-diagnosis function | CPU error, RAM error, other | |||
Bit device | Link relay B | 32768 points 1 bit | ||
Internal auxiliary relay MR | 64000 points 1 bit | |||
Latch relay LR | 16000 points 1 bit | |||
Control relay CR | 1280 points 1 bit | |||
Word device | Timer T | 4000 points 32 bits | ||
Counter C | ||||
Data memory DM | 65535 points 16 bits | |||
Expansion data memory EM | ||||
File register | Current bank FM | 524288 points 16 bits | ||
Dial mode ZF | ||||
Link register W | 32768 points 16 bits | |||
Temporary memory TM | 512 points 16 bits | |||
Index register Z | 12 points 32 bits | |||
Control memory CM | 7600 points 16 bits | |||
Number of comments/ labels stored in main unit | Device comment | Approx. 224000 | ||
Label | Approx. 285000 | |||
Power failure hold function | Program memory | Flash ROM can be written 10000 times | ||
Device | Nonvolatile RAM | |||
Calendar timer | Backup condenser lasts approx. 15 days (at 25°C 77°F) | |||
*1 Compliant with JIS B 3502 and IEC61131-2, No. of scans: 10 times in each of X, Y, and Z directions (for 100 min.) | ||||