8-point Screw Terminal Block, Relay Output (Independent Common) KV-B8RC

KV-B8RC - 8-point Screw Terminal Block, Relay Output (Independent Common)

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

Software

  • CE Marking
  • UL Listing(c/us)

Specifications

Model

KV-B8RC

Type

Output unit

External connection method

Removable terminal block

Output

Number of outputs

8 points

Output mode

Relay

Rated load

250 VAC/30 VDC, 2 A

Leakage current at OFF

-

Residual voltage at ON

ON resistance

50 mΩ or less

Common method

Independent

Operation time

OFF to ON/ON to OFF: 10 ms or less

Internal current consumption

65 mA or less

Weight

Approx. 160 g

Data Sheet (PDF) Other Models