8-point/8-point Screw Terminal Block, MOSFET (Sink), with Overcurrent Protection KV-B8XTD

KV-B8XTD - 8-point/8-point Screw Terminal Block, MOSFET (Sink), with Overcurrent Protection

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

Software

  • CE Marking
  • UL Listing(c/us)

Specifications

Model

KV-B8XTD

Type

I/O unit

External connection method

Removable terminal block

Input

Number of inputs

8 points

Input mode

24 VDC mode, 5 VDC mode

Maximum input voltage

26.4 VDC

Rated input voltage

24 VDC mode:24 VDC, 5.3 mA , 5 VDC mode: 5 VDC, 1 mA

Minimum ON voltage

24 VDC mode:19 V , 5 VDC mode: 3.5 V

Maximum OFF current

24 VDC mode: 1.5 mA

Maximum OFF voltage

5 VDC mode: 1.5 V

Common method

8 points/1 common (1 terminal)

Input time constant

25 μs/300 μs*1/1 ms/10 ms

Input impedance

4.3 kΩ

Output

Number of outputs

8 points

Output mode

MOSFET (sink) (with overcurrent protection function)

Rated load

30 VDC, 0.3 A

Leakage current at OFF

100 μA or less

Residual voltage at ON

0.5 VDC or less

Common method

8 points/1 common (1 terminal)

Operation time

OFF to ON:100 μs or less ,ON to OFF: 300 μs or less

Internal current consumption

30 mA or less

Weight

Approx. 130 g

*1 Configurable only when KV-8000A/7500/7300/5500/5000/3000 is connected. Cannot be selected when connected to KV-1000/700.

Data Sheet (PDF) Other Models