16-point/16-point Connector MOSFET (Sink) with Overcurrent Protection KV-C16XTD

KV-C16XTD - 16-point/16-point Connector MOSFET (Sink) with Overcurrent Protection

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

Software

  • CE Marking
  • UL Listing(c/us)

Specifications

Model

KV-C16XTD

Type

I/O unit

External connection method

Connector (MIL standard)*1

Input

Number of inputs

16 points

Input mode

24 VDC mode, 5 VDC mode

Maximum input voltage

26.4 VDC

Rated input voltage

24 VDC mode:24 VDC, 5.3 mA , 5 VDC mode: 5 VDC, 1 mA

Minimum ON voltage

24 VDC mode:19 V , 5 VDC mode: 3.5 V

Maximum OFF current

24 VDC mode: 1.5 mA

Maximum OFF voltage

5 VDC mode: 1.5 V

Common method

16 points/1 common (1 terminal)

Input time constant

25 μs/300 μs*2/1 ms/10 ms

Input impedance

4.3 kΩ

Output

Number of outputs

16 points

Output mode

MOSFET (sink) (with overcurrent protection function)

Rated load

30 VDC, 0.2 A

Leakage current at OFF

100 μA or less

Residual voltage at ON

0.5 VDC or less

Common method

16 points/1 common (1 terminal)

Operation time

OFF to ON:100 μs or less ,ON to OFF: 300 μs or less

Internal current consumption

40 mA or less

Weight

Approx. 110 g

*1 Connectors for connector-type I/O units are not included XC Series Terminal Block Conversion Unit is available.
*2 Configurable only when KV-8000A/7500/7300/5500/5000/3000 is connected. Cannot be selected when connected to KV-1000/700.

Data Sheet (PDF) Other Models