32-point Connector Transistor (Source) KV-C32TCP

KV-C32TCP - 32-point Connector Transistor (Source)

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

Software

  • CE Marking
  • UL Listing(c/us)

Specifications

Model

KV-C32TCP

Type

Output unit

External connection method

Connector (MIL standard)*1

Output

Number of outputs

32 points

Output mode

Transistor (source)

Rated load

30 VDC, 0.2 A

Leakage current at OFF

100 μA or less

Residual voltage at ON

0.5 V or less

ON resistance

-

Common method

32 points/1 common (2 terminals)*2

Operation time

OFF to ON: 10 μs or less,ON to OFF: 200 μs or less

Internal current consumption

55 mA or less

Weight

Approx. 100 g

*1 Connectors for connector-type I/O units are not included XC Series Terminal Block Conversion Unit is available.
*2 Although KV-B16TD, KV-C32TD, KV-B16TCP, and KV-C32TCP have two points, they are the same internally.

Data Sheet (PDF) Other Models