32-point Connector KV-C32XC

KV-C32XC - 32-point Connector

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

Software

  • CE Marking
  • UL Listing(c/us)

Specifications

Model

KV-C32XC

Type

Input Unit

External connection method

Connector (MIL standard)*1

Input

Number of inputs

32 points

Input mode

24 VDC mode, 5 VDC mode

Maximum input voltage

26.4 VDC

Rated input voltage

24 VDC mode: 24 VDC, 5.3 mA, 5 VDC mode: 5 VDC, 1 mA

Minimum ON voltage

24 VDC mode: 19 V, 5 VDC mode: 3.5 V

Maximum OFF current

24 VDC mode: 1.5 mA

Maximum OFF voltage

5 VDC mode: 1.5 V

Common method

32 points/1 common (2 terminals)*2

Input time constant

[Input time constant setting 25 µs] OFF to ON: Typ. 25 µs/Max. 65 µs, ON to OFF: Typ. 75 µs/Max. 120 µs
[Input time constant setting 300 µs*3] OFF to ON: Typ. 275 µs/Max. 365 µs, ON to OFF: Typ. 275 µs/Max. 420 µs
[Input time constant setting 1 ms] OFF to ON: Typ. 1 ms/Max. 1.2 ms, ON to OFF: Typ. 1 ms/Max. 1.2 ms
[Input time constant setting 10 ms] OFF to ON: Typ. 10 ms/Max. 12 ms, ON to OFF: Typ. 10 ms/Max. 12 ms
(four-level switching)

Input impedance

4.3 kΩ

Internal current consumption

15 mA or less

Weight

Approx. 110 g

*1 Connectors for connector-type I/O units are not included XC Series Terminal Block Conversion Unit is available.
*2 Even though KV-B16XC and KV-C32XC have two common points, they are the same internally.
*3 Configurable only when KV-8000A/7500/7300/5500/5000/3000 is connected. Cannot be selected when connected to KV-1000/700.

Data Sheet (PDF) Other Models