Programmable Logic Controller
KV-X series
32-point/32-point Connector MOSFET (Sink) with Overcurrent Protection KV-C32XTD
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | KV-C32XTD | |||
Type | I/O unit | |||
External connection method | Connector (MIL standard)*1 | |||
Input | Number of inputs | 32 points | ||
Input mode | 24 VDC mode*2 | |||
Maximum input voltage | 26.4 VDC | |||
Rated input voltage | 24 VDC, 4.1 mA | |||
Minimum ON voltage | 19 V | |||
Maximum OFF current | 1.5 mA | |||
Maximum OFF voltage | - | |||
Common method | 32 points/1 common (2 terminals)*3 | |||
Input time constant | 25 μs/300 μs*4/1 ms/10 ms | |||
Input impedance | 5.6 kΩ | |||
Output | Number of outputs | 32 points | ||
Output mode | MOSFET (sink) (with overcurrent protection function) | |||
Rated load | 30 VDC, 0.2 A | |||
Leakage current at OFF | 100 μA or less | |||
Residual voltage at ON | 0.5 VDC or less | |||
Common method | 32 points/1 common (2 terminals)*3 | |||
Operation time | OFF to ON:150 μs or less , ON to OFF: 300 μs or less | |||
Internal current consumption | 65 mA or less | |||
Weight | Approx. 130 g | |||
*1 Connectors for connector-type I/O units are not included XC Series Terminal Block Conversion Unit is available. | ||||