Compact standard camera KV-CA1H

KV-CA1H - Compact standard camera

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

Software

  • CE Marking
  • UL Listing(c/us)

Specifications

Model

KV-CA1H

General specifications

Vibration resistance

10 to 500 Hz; Power spectral density:
0.033 G2/Hz; X, Y, and Z directions

Operating ambient temperature

0 to +50°C 32 to 122°F (No freezing)

Operating ambient humidity

35 to 85% RH (No condensation)

Storage ambient temperature

−20 to +60°C -4 to +140°F (No freezing)

Storage relative humidity

35 to 85% RH (No condensation)

Enclosure rating

IP65F*1*2

Pollution degree

3

Performance specifications

Installation distance

200 mm 7.87" to ∞

Focal distance

3.8 mm 0.15" (fixed)

Field of view

Horizontal field of view: Approx. 60°
Vertical field of view: Approx. 47°

Image-receiving element

1/2.9-inch color CMOS

Resolution

640 (H) × 480 (V)

Frame rate

10/30/120 fps

Internal current consumption

70 mA or less *3

Weight

Approx. 90 g 3.18 oz

*1 The enclosure rating is evaluated with the camera cable connected.
*2 “F” signifies evaluation as oilproof per JIS C 0920.
*3 Maximum current consumption inside the camera when the power supplied to the CPU unit is 24 VDC (−15%/+20%). The maximum current consumption inside the camera is 120 mA when the unit power supplied to the camera is 12 to 24 VDC (−10%/+20%).

Data Sheet (PDF) Other Models