Programmable Logic Controller
KV-X series
C-mount lens, focal distance: 16 mm KV-CAL16
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | KV-CAL16 | |||
Focal distance | 16 mm 0.63" | |||
F-stop | F1.6 to CLOSE | |||
Minimum working distance | 0.4 m 1.3' | |||
Supported cameras | KV-CAC1H/KV-CAC1R |