Expansion input unit 16 inputs European terminal block KV-NC16EXE

KV-NC16EXE - Expansion input unit 16 inputs European terminal block

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

Software

  • CE Marking
  • UL Listing(c/us)

Specifications

Model

KV-NC16EXE

Expansion input unit

External connection method

European terminal block

Input Points

16 points

Input terminals

24 VDC mode, 5 VDC mode

Maximum input voltage

26.4 VDC

Input rated voltage

24 VDC mode

5.2 mA

5 VDC mode

1 mA

Minimum ON voltage

24 VDC mode

19 V

5 VDC mode

3.5 V

Maximum OFF current

24 VDC mode

1.5 mA

Maximum OFF voltage

1.5 V

Common method

16 points/1 common (16 terminals) *1

Input time constant (four-level switching)

Input time constant setting

OFF to ON: Typ.

25 µs : 10 µs
300 µs : 240 µs
1 ms : 1 ms
10 ms : 10 ms

OFF to ON: Max.

25 µs : 50 µs
300 µs : 290 µs
1 ms : 1.2 ms
10 ms : 11 ms

ON to OFF: Typ.

25 µs : 50 µs
300 µs : 280 µs
1 ms : 1 ms
10 ms : 10 ms

ON to OFF: Max.

25 µs : 150 µs
300 µs : 390 µs
1 ms : 1.2 ms
10 ms : 11 ms

Input impedance

4.4 kΩ

Internal current consumption

20 mA or less

Weight

Approx. 120 g

*1 The KV-NC16EXE has 16 COM terminals, but these are shared internally.

Data Sheet (PDF) Other Models