Programmable Logic Controller
KV-X series
AC power supply unit KV-PU1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | KV-PU1 | |||
Type | AC power unit | |||
Input supply voltage | 100 to 240 VAC (-15%/+10%) (50/60 Hz) | |||
Output voltage | 24 VDC ±10% | |||
Output capacity | 1.8 A (total power supply to various units and extra power supply) | |||
Internal power consumption | 0.96 A or less | |||
Momentary stop time | 20 ms or less (depending on rated I/O conditions) | |||
Starting time | Max. 3 sec. or less | |||
Error output | Output mode | Relay (NC contact) | ||
Rated load | 24 VDC, 0.5 A | |||
ON resistance | 50 mΩ or less | |||
Response time | OFF to ON: 10 ms or less, ON to OFF: 5 ms or less | |||
Relay life | Electrical: 100000 times or more (20 times/min.) Mechanical: 20 million times or more | |||
Relay replacement | Impossible | |||
Weight | Approx. 300 g |