High-speed analog output unit KV-SDA04

KV-SDA04 - High-speed analog output unit

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

Software

  • CE Marking
  • UL Listing(c/us)

Specifications

Model

KV-SDA04

Type

High-speed analog output unit

Analog output points

Output: 4 points

Analog output range (resolution)

Output voltage

-10 to +10 V (0.5 mV 1/40000)
0 to 10 V (0.5 mV 1/20000)
0 to 5 V (0.25 mV 1/20000)
1 to 5 V (0.25 mV 1/16000)

Output current

0 to 20 mA (1 μA 1/20000)
4 to 20 mA (1 μA 1/16000)

Conversion speed

10 μs/ch

Conversion precision

25°C ±5°C 77°F ±9°F: ±0.1% (±20 digit),
0 to 55°C 32 to 131°F: ±0.2% (±40 digit)

Insulation mode

Between unit and CPU: Photocoupler and transformer insulation, Between channels: Non-insulation

Minimum load resistance

Voltage: 1 kΩ

Maximum load resistance

Current: 500 Ω

Internal current consumption

170 mA or less

Weight

Approx. 140 g

Data Sheet (PDF) Other Models