 
Programmable Logic Controller
KV-X series
High speed counter unit KV-SSC02
 
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
| Model | KV-SSC02 | |||
| Type | High-speed counter unit | |||
| Input frequency | Single phase 4 MHz (16 MHz during 2-phase, 4-multiplication) | |||
| Counting range | 32 bits | |||
| Number of channels | 2 ch | |||
| Mode | Input selection | External terminal (CH0, CH1), internal clock (0.05 μs, 1 μs, 10 μs, 100 μs), other CH coincidence output, communication: EnDat2.2/22, BiSS (C-mode), YASKAWA serial | ||
| Input mode | 1-pulse with/without direction, 2-pulse addition/subtraction operation, 2-phase 1-multiplication/2-multiplication/4-multiplication | |||
| Counting operation mode | • Up-down counting mode • Enable counting mode • Preset counting mode • Set timer counting mode • Enable accumulative counting mode | |||
| Counting mode | Linear, ring | |||
| Frequency, revolution counter operation mode | • Frequency counting mode • Revolution counter B mode (1-revolution time measurement) • Revolution counter A mode (pulse interval measurement) | |||
| Input | Count input | A-phase/B-phase/Z-phase (preset), 3 points for each channel, 6 points in total | ||
| Control input | Enable (also used for input capture) input, 1 point for each channel, 2 points in total | |||
| Output | Comparator coincidence output | 2 points for each channel, 4 points in total, photocoupler insulation | ||
| Input capture function | By external input (max. 4 points) | |||
| Buffering function | Buffering period: 1 μs or more | |||
| Input filter function | Input time constant switching (6 types of counting/9 types of control) | |||
| Preset function | Possible to select from preset (Z-phase) input and internal relay-based rising edge/falling edge/level (only when an external input is used) | |||
| Serial encoder communication function | Supported encoder | Absolute encoders that support EnDat2.2/22, BiSS (C-mode), and YASKAWA serial | ||
| Communication cycle | EnDat2.2/22: 50 μs, BiSS (C-mode): 50 μs, YASKAWA serial: 62.5 μs | |||
| Input | Equivalent to a differential line receiver that meets the EIA RS485 standard | |||
| Output | Equivalent to a differential line driver that meets the EIA RS485 standard | |||
| Encoder 5 V power | 5 VDC (±5%), 300 mA or less | |||
| Others | Unit interrupt, inter-unit synchronization | |||
| Internal current consumption | 190 mA or less | |||
| Weight | Approx. 130 g | |||
 
