Temperature Analog Multi-input Unit (Multi-input 4-channel) KV-TP40

KV-TP40 - Temperature Analog Multi-input Unit (Multi-input 4-channel)

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

Software

  • CE Marking
  • UL Listing(c/us)

Specifications

Model

KV-TP40

Type

Temperature/Analog multi-input unit

Number of temperature input points

4 ch

Input

Thermocoupler/Platinum temperature measuring resistor/Voltage and current

Input range

Thermocoupler

K: -270.0 to 1372.0°C -454 to 2502°F
J: -210.0 to 1200.0°C -346 to 2192°F
T: -270.0 to 400.0°C -454 to 752°F
E: -270.0 to 1000.0°C -454 to 1832°F
N: -270.0 to 1300.0°C -454 to 2372°F
R: -50.0 to 1768.0°C -58 to 3214°F
S: -50.0 to 1768.0°C -58 to 3214°F
B: 0.0 to 1820.0°C 32 to 3308°F
WRe5-26: 0.0 to 2315.0°C 32 to 4199°F

Platinum temperature measuring resistor

Pt100: -200.0 to 850.0°C -328 to 1562°F
JPt100: -200.0 to 600.0°C -328 to 1112°F

Voltage and current

Voltage:
-10 to +10 V (0.5 mV 1/40000)
0 V to 10 V (0.5 mV 1/20000)
-5 V to +5 V (0.5 mV 1/20000)
0 V to 5 V (0.5 mV 1/10000)
1 V to 5 V (0.5 mV 1/8000)
-100 mV to +100 mV (5 μV 1/40000)
0 mV to 100 mV (5 μV 1/20000)
Current:
0 mA to 20 mA (2 μA 1/10000)
4 mA to 20 mA (2 μA 1/8000)

Indicated accuracy

±0.2% of F.S. (at 25°C ±5°C 77°F ±9°F), ±0.4% of F.S. (at 0 to 50°C 32 to 122°F)

Cold junction correction precision

±1°C ±1.8°F (during thermocouple input)

Input resistance

Voltage: 1 MΩ, Current: 250 Ω

Conversion speed

50 ms/4 ch

Insulation mode

Between an input terminal and CPU: Photocoupler and transformer insulation,
Between channels: Photocoupler and transformer insulation

Others

External cold junction correction, wire-breaking detection function, scaling function, average processing function (time average, average of the number of times, moving average, primary delay filter), special data offset function, alarm function, rate of change calculation, rate of change alarm function

Internal current consumption

90 mA or less

Weight

Approx. 190 g

Data Sheet (PDF) Other Models