Serial communication unit, 2 ports (RS-232C×2) KV-XL202

KV-XL202 - Serial communication unit, 2 ports (RS-232C×2)

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

Software

  • CE Marking
  • UL Listing(c/us)

Specifications

Model

KV-XL202

Type

Serial communication unit

Communication standard

RS-232C

Connection interface

European terminal block with 7 poles (detachable) × 2 ports

Transmission specifications

Electrical termination (terminator)

-

Transmission rate

1200, 2400, 4800, 9600, 19200, 38400, 57600, 115200, 230400 bps

Transmission method

Full duplex

Data format

Start bit: 1 bit
Data bit: 7 bits, 8 bits
Stop bit: 1 bit, 2 bits

Error detection

Parity: Even, odd, none

RS/CS flow control

ON or OFF

Transmission distance

15 m 49.2'

Number of transmission units

1

Refresh

Automatic refresh, direct refresh, inter-unit synchronization refresh

Serial communication functions

Non-procedure, PROTOCOL STUDIO, Modbus slave, etc.

Serial communication function execution methods

Ladder program, unit program (flow)

Unit program capacity

3 MB (Max. number of blocks: Approx. 20000)

flow

Max. number of flows

256

Number of simultaneous activities

Unlimited

Flow

Internal data Memory

524288 words

PROTOCOL STUDIO

Transmission method

Cyclic communication: Tx + Rx, Tx only, Rx only
Event communication: Tx + Rx, Tx only, Rx only, Tx + Continuous Rx, Break Tx

Max. number of connected devices

2

Max. number of communication commands

48/96*1

Maximum number of total frames

Rx: 48/96*1 × 16;
Tx: 48/96*1 × 1

Max. number of compared received frames

16 per command

Maximum number of block elements

96 per frame

Transmission data length

1 to 2048 bytes per frame

Reception data length

PLC link

Communication patterns

Write, read, transfer

Number of link settings

512 settings max.*2

Link data size

1440 words max. per setting (bit: 720 words, word: 720 words)
737280 words max. (total) (1440 words × 512 settings)

Data unit

1 word

Number of connected models

2 models max. (1 model × 2 ports)

Number of connected units

2 max. (1 unit × 2 ports)

Trigger types

Cyclic/event (64 settings max. for event*2)

Update interval

10 to 65535 ms

Internal current consumption

140 mA or less

Weight

Approx. 200 g

*1 The max. is 48 when “Standard” is set for the number of communication commands in Unit Editor and 96 when “Extended” is set.
*2 Total for one KV-XL202/XL402 unit.

Data Sheet (PDF) Other Models