EtherNet unit, 2 ports KV-XLE02

KV-XLE02 - EtherNet unit, 2 ports

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

Software

  • CE Marking
  • UL Listing(c/us)

Specifications

Model

KV-XLE02

Type

Ethernet unit

Connection interface

RJ-45 8-pole modular connector × 2 ports

Transmission specifications

Transmission rate

10BASE-T: 10 Mbps, 100BASE-TX: 100 Mbps, 1000BASE-T: 1000 Mbps
*1

Transmission media

10BASE-T: Category 3 or higher UTP or STP (STP is recommended)
100BASE-TX: Category 5 or higher UTP or STP (STP is recommended)
1000BASE-T: Category 5e or higher UTP or STP (double-shielded STP is recommended)
*2

Max. cable length

10BASE-T: 100 m 328.1'
100BASE-TX: 100 m 328.1'
1000BASE-T: 100 m 328.1'
*3

Max. number of connectable hubs

10BASE-T: 4
100BASE-TX: 2
1000BASE-T: 1
*4

Refresh

Automatic refresh, direct refresh, inter-unit synchronization refresh

Ethernet functions

KV socket communication, PLC link, PROTOCOL STUDIO, FTP server/client, KV sensor network, Modbus server*5, MC protocol/SLMP*6, etc.

Industrial networks

EtherNet/IP™, PROFINET, EtherCAT®,*7 CC-Link IE Field*8*9

Ethernet function execution methods

Ladder program, unit program (flow)

Unit program capacity

3 MB (Max. number of blocks: Approx. 20000)

flow

Max. number of flows

256

Number of simultaneous activities

Unlimited

Flow

Internal data Memory

524288 words

PROTOCOL STUDIO

Transmission method

Cyclic communication: Tx + Rx, Tx only, Rx only.
Event communication: Tx + Rx, Tx only, Rx only, Tx + Continuous Rx

Max. number of connected devices

16

Max. number of communication commands

160/320*10

Maximum number of total frames

Rx: 160/320*10 × 16 Tx: 160/320*10 × 1

Max. number of compared received frames

16 per command

Maximum number of block elements

96 per frame

Transmission data length

Standard: 1 to 2048 bytes per frame,
Extended: 1 to 16384 bytes per frame

Reception data length

PLC link

Communication patterns

Write, read, transfer

Number of link settings

512 settings max.*11

Link data size

1440 words max. per setting (bit: 720 words, word: 720 words),
737280 words max. (total) (1440 words × 512 settings)

Data unit

1 word

Number of connected models

16 models max.*11

Number of connected units

64 max.*11

Trigger types

Cyclic/event (64 settings max. for event*11)

Update interval

1 to 65535 ms

Internal current consumption

200 mA or less

Weight

Approx. 190 g 6.71 oz

*1 10 Mbps/100 Mbps/1000 Mbps MDI/MDI-X automatic switching function supported
*2 STP = Shielded twisted pair cable; UTP = Unshielded twisted pair cable
*3 The maximum cable length refers to the distance between the KV-XLE02 and the Ethernet switch.
*4 The maximum number of connection is not limited when an Ethernet switch is used.
*5 Modbus is a registered trademark or trademark of Schneider Electric.
*6 SLMP is a registered trademark or trademark of Mitsubishi Electric Corporation.
*7 EtherCAT® is fixed at 100 Mbps. It is not usable at different transmission rates.
*8 CC-Link IE Field is fixed at 1000 Mbps. It is not usable at different transmission rates.
*9 Industrial network trademarks
• EtherNet/IP™ is a registered trademark or trademark of ODVA.
• PROFINET is a registered trademark or trademark of PROFIBUS Nutzerorganisation e.V.
• EtherCAT® is a registered trademark and patented technology, licensed by Beckhoff Automation GmbH, Germany
• CC-Link IE Field is a registered trademark or trademark of Mitsubishi Electric Corporation.
*10 The max. is 160 when “Standard” is set for the number of communication commands in Unit Editor and 320 when “Extended” is set.
*11 Total for one KV-XLE02 unit.

Data Sheet (PDF) Other Models