Super-small Programmable Logic Controller with Built-in Display
Visual KV series
Recommended Replaceable Products: Base Unit, AC power supply type, Input 14 points/output 10 points, transistor (sink) output - KV-N24AT
Contact Us: 1-888-539-3623 Inquiry form
Base Unit, AC Type, 10 Inputs and 6 Transistor (Sink) Outputs KV-16AT
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | KV-16AT | |||
Type | AC power supply type base unit | |||
Input power supply voltage | Base unit | 100 to 240 VAC (± 10%) | ||
Allowable instantaneous outage time | Less than 40 ms | |||
General specifications | Internal current consumption (24 VDC conversion value) | Base unit | 90mA or less | |
Expansion unit | KV-E4X 20mA or less KV-E8X 25mA or less KV-E16X 35mA or less KV-E4T 25mA or lessKV-E8T (P) 40mA or less KV-E16T 60mA or less KV-E4R 40mA or less KV-E8R 70mA or lessKV-E16TP 70mA or less KV-E4XT (P) 30mA or less KV-E4XR 45mA or less KV-E16R 110mA or less | |||
Other | Operator panel KV-D20: 60 mA or less KL link adapter KL-N10V: 35 mA or less Programming console KZ-P3: 65 mA or less | |||
Environmental resistance | Operating temperature range | 0 to 50°C 32 to 122°F (no freezing), 0 to 45°C 32 to 113°F (KZ-P3) | ||
Operating ambient humidity | 35 to 85% RH (no condensation) | |||
Ambient temperature for storage | -20 to 70°C -4 to 158°F (no freezing) | |||
Withstand voltage | 1,500 VAC for 1 minute (between the power supply terminal and the I/O terminals and between all the external terminals and the case) | |||
Noise resistance | 1,500 Vp-p or more, pulse width: 1 µs, 50 ns (by way of a noise simulator), conforms to EN standards (EN 61000-4-2/-3/-4/-6) | |||
Shock resistance | Conforms to JIS C 0041, 150 m/s2 (15 G), operating time: 11 ms, 2 times in each of the 3 axial directions | |||
Weight | Base unit | Approx 280g | ||
Insulation resistance | 50 MΩ or more (tested with a 500 VDC megger, between the power supply terminal and the input terminal and between all the external terminals and the case) | |||
Environmental resistance | Ambient operating atmosphere | Minimal amount of dust and corrosive gas present | ||
Weight | Expansion unit | KV-E4X: Approx 80 g, KV-E8X: Approx 100 g, KV-E16X: Approx 130 g, KV-E4T: Approx 80 g, KV-E8T (P): Approx 100 g, KV-E16T (P): Approx 130 g, KV-E4R: Approx 100 g, KV-E8R: Approx 130 g, KV-E16R: Approx 190 g, KV-E4XT (P): Approx 100 g, KV-E4XR: Approx 120 g | ||
Other | KZ-P3 Approx 230g KV-D20 Approx 160g KL-N10V Approx 80g | |||
Vibration resistance | Intermittent vibration | Frequency: 10 to 57 Hz | Amplitude: 0.075 mm*1 | |
Frequency: 57 to 150 Hz | Acceleration: 9.8 m/s2*1 | |||
Continuous vibration | Frequency: 10 to 57 Hz | Amplitude: 0.035 mm*1 | ||
Frequency: 57 to 150 Hz | Acceleration: 4.9 m/s2*1 | |||
*1 Conforms to JIS B 3502, IEC61131-2 | ||||