Super-small Programmable Logic Controller with Built-in Display

Visual KV series

This product has been discontinued.

Recommended Replaceable Products: Programmable Logic Controller - KV Nano series

Super-small Programmable Logic Controller with Built-in Display Visual KV series

Visual KV series - Super-small Programmable Logic Controller with Built-in Display

Industry's first PLC with a built-in data window for real time monitoring and changing of program parameters

Features

  • Compact PLC with an AC power supply built-in
  • Easy-to-use Access Window
  • Compact operator interface panel available
  • Fast processing with 10-µs interrupt and 30-kHz high-speed counters
  • User-friendly Windows® ladder software

RECOMMENDED

Latest Technology

Reasonably-priced package type, high-speed, highly-functional PLC

KV Nano series - Programmable Logic Controller

  • Program-less communication with sensors and remote I/O
  • Logging/trace function
  • Enables simple and advanced motor control

View Catalog KV Nano Series Programmable Logic Controller Catalog