Specs Programmable Logic Controller KV Nano series

Terminal block type: Base unit, 14-point, Transistor output type

Model

KV-N14AT

KV-N14ATP

KV-N14DT

KV-N14DTP

Image

General specifications

Power voltage

100 to 240 VAC (+10%/-15%)

24 VDC (+10%/-15%)

Operating ambient temperature

0 to 55°C 32 to 131°F (no freezing)*1*2

Operating ambient humidity

5 to 95%RH (no condensation)*1

Operating environment

As little dust and corrosive gas as possible

Noise immunity

1500 V peak-to-peak or more, pulse duration 1 μs, 50 ns (based on noise simulator), IEC standard compliant (IEC61000-4-2/3/4/6)

Withstand voltage

1500 VAC for 1 minute, between power supply terminal and I/O terminals and between all external terminals and case

Insulation resistance

50 MΩ or more (500 VDC megger used to perform measurements between power terminal and input terminals, and between all external terminals and case)

Output power supply voltage

24 VDC (±10%; output capacity : 0.6 A)

Storage temperature

−25 to +75°C −13 to +167°F

Vibration resistance

Intermittent vibration

Frequency: 5 to 9 Hz

Amplitude: 3.5 mm 0.14"*3*4

Frequency: 9 to 150 Hz

Acceleration: 9.8 m/s2 32.2'/s2*3*4

Continuous vibration

Frequency: 5 to 9 Hz

Amplitude: 1.75 mm 0.07"*3*4

Frequency: 9 to 150 Hz

Acceleration: 4.9 m/s2 16.1'/s2*3*4

Shock resistance

Acceleration: 150 m/s2 492.1'/s2, application time: 11 ms, three times in each of the X, Y, and Z directions

Operating altitude

2000 m 6561.7' or less

Overvoltage category

AC: II, DC: I

Pollution degree

2

Performance specifications

Calculation control method

Program storage method

I/O control method

Refresh method

Program language

Expanded ladder, KV Script, mnemonic

Number of instructions

Basic instruction: 81 types and 182 instructions, Application instruction: 39 types and 56 instructions, Calculation instruction: 123 types and 311 instructions, Expansion instruction: 92 types and 141 instructions, Total: 335 types and 690 instructions

Instruction execution speed

Basic instruction: 50 ns minimum, Application instruction: 170 ns minimum

Program capacity

8k steps

Maximum number of attachable I/O units

3

Maximum number of I/O points

128 (excluding the base unit I/O)

Input relay/Output relay/Internal auxiliary relay

R

Total of 9600 points 1 bit (R000 to R59915)

Link relay

B

8192 points 1 bit (B0 to B1FFF)

Internal auxiliary relay

MR

9600 points 1 bit (MR000 to MR59915)

Latch relay

LR

3200 points 1 bit (LR000 to LR19915)

Control relay

CR

1440 points 1 bit (CR000 to CR8915)

Timer

T

512 points 32 bit (T0 to T511)

Counter

C

256 points 32 bit (C0 to C255)

Data memory

DM

32768 points 16 bit (DM0 to DM32767)

Link register

W

16384 points 16 bit (W0 to W3FFF)

Temporary memory

TM

512 points 16 bit (TM0 to TM511)

High-speed counter

CTH

2 points (CTH0 to CTH1), 32-bit automatic reset counter*5 (Input response: 100 kHz per single phase, 50 kHz per phase difference)*6

High-speed counter comparator

CTC

4 points (CTC0 to CTC3), 32 bits, two points per high-speed counter

Index register

Z

12 points 32 bit (Z01 to Z12)

Control memory

CM

9000 points 16 bit (CM0 to CM8999)

Positioning pulse output

2 axes, Maximum output frequency: 100 kHz

Base unit I/O

Input: 8 points, output: 6 points, Input common: 1 point, Output common: 1 point

Number of comments and labels that can be stored in the main unit

Device comment

10000
When a maximum-length ladder program is written with no labels.

Label

14000
When a maximum-length ladder program is written with no device comments.

Power off hold function

Program memory

Flash ROM can be rewritten 10000 times

Device

Nonvolatile RAM*7

Self-diagnosis function

CPU error, RAM error, and other problems

Input specifications

Relay number

General input: R000 to R003 (4 points), High-speed A-phase and B-phase input: R004 to R007 (2 channels, 4 points in total)

Input mode

24 VDC input (open collector)

Maximum input voltage

26.4 VDC

Rated input voltage

24 VDC (General input: 5.3 mA, High-speed A-phase and B-phase input: 6.5 mA*8)

Minimum ON voltage

19 VDC

Maximum OFF current

1.5 mA

Common method

General input: All points/1 common (1 terminal), High-speed A-phase and B-phase input: Shared common for all points (shared with general input)

Circuit delay time

General input:
OFF to ON: Max. 30 μs (Typ. 3.5 μs), ON to OFF: Max. 50 μs (Typ. 15 μs)
High-speed A-phase and B-phase input:
OFF to ON: Max. 2 μs (Typ. 1.1 μs), ON to OFF: Max. 2 μs (Typ. 0.3 μs)
*9

Input time constant

Normal: 10 ms, When the HSP instruction is used: 10 μs
When CR2305 is turned ON: 10 μs to 10 ms, eight-level switching is possible (set with CM1620). Can also be set from the Unit Editor.*9

Input time constant setting 10 μs: Digital filter 1.6 to 2 μs
Input time constant setting 20 μs: Digital filter 9 to 12 μs
Input time constant setting 110 μs: Digital filter 90 to 93 μs
Input time constant setting 500 μs: Digital filter 300 to 400 μs
Input time constant setting 1 ms: Digital filter 800 to 900 μs
Input time constant setting 2.5 ms: Digital filter 2.3 to 2.4 ms
Input time constant setting 5 ms: Digital filter 4.0 to 4.5 ms
Input time constant setting 10 ms: Digital filter 9 to 9.5 ms

Response frequency

(High-speed A-phase and B-phase input) Single phase: 100 kHz, phase difference: 50 kHz, 24 V ±10%, Duty 50%

Output specifications

Relay number

General output: R504 to R505 (2 points), High-speed output: R500 to R503 (4 points)

Output mode

MOSFET *10

MOSFET *12

MOSFET *10

MOSFET *12

Rated load

30 VDC, 0.5 A

Maximum OFF voltage

30 VDC

Leakage current at OFF

100 μA or less

Residual voltage at ON

0.8 VDC or less (with 0.5 A output), 0.6 VDC or less (with 0.3 A output)

Common method

8 to 10 points/1 common

ON/OFF response time

General output:
OFF to ON: 100 μs (load of 1 mA or more), ON to OFF: 200 μs (load of 1 mA or more)
High-speed output:
OFF to ON: 2 μs (7 to 100 mA load), ON to OFF: 5 μs (7 to 100 mA load)

Overcurrent protection

Protection provided for each common*11

Output frequency

High-speed output: 100 kHz (7 to 100 mA load)

Built-in serial port

Interface

Communication standard

RS-232C

Connection

Modular connector

Transmission specifications RS-232C

Baud rate

1200, 2400, 4800, 9600, 19200, 38400, 57600, 115200 bps

Transmission method

Full duplex

Data format

Start bit

1 bit

Data bits

7 bits, 8 bits

Stop bits

1 bit, 2 bits

Error detection

Parity

Even, odd, none

Transmission distance

15 m 49.2'

Number of transmission units

1

Indication

SD (green), RD (red)

Internal current consumption

75 VA (* The VA values are calculated with a power factor of 30%.)

150 mA

Weight

Approx. 420 g

Approx. 330 g

*1 The range guaranteed as a system (excluding items specially noted for the units and cassettes).
*2 The temperature below the unit center (30 mm 1.18") inside a control panel.
*3 These specifications correspond to situations in which the unit is mounted on a DIN rail and in which the unit is mounted on the panel directly.
*4 Conforms to JIS B 3502 and IEC61131-2, Scan times: 10 times (100 minutes) in each of the X, Y, and Z directions
*5 You can also configure the settings so that automatic reset is not used.
*6 Only open collectors are supported. Line drivers are not supported.
*7 You can set the target device by clicking “CPU system setting” and then “Power off holding” in KV STUDIO.
*8 Reference value of input current.
*9 The input response time corresponding to the input time constant can be calculated as shown below. (Response time) = (Circuit delay of the input circuit) + (Delay by the digital filter)
Example: Maximum response time when the input time constant is set to 500 μs
OFF to ON: 30 μs (circuit delay) + 400 μs (digital filter) = 430 μs
ON to OFF: 50 μs (circuit delay) + 400 μs (digital filter) = 450 μs
*10 MOSFET (N-ch) output for the sink output type.
*11 If an overcurrent occurs, the protection operation (output turned OFF) and automatic recovery are repeated for all outputs within the shared common until the cause of the problem is removed.
*12 MOSFET (P-ch) output for the source output type.

Back to top

Terminal block type: Base unit, 24-point, Transistor output type

Model

KV-N24AT

KV-N24ATP

KV-N24DT

KV-N24DTP

Image

General specifications

Power voltage

100 to 240 VAC (+10%/-15%)

24 VDC (+10%/-15%)

Operating ambient temperature

0 to 55°C 32 to 131°F (no freezing)*1*2

Operating ambient humidity

5 to 95% RH (no condensation)*1

Operating environment

As little dust and corrosive gas as possible

Noise immunity

1500 V peak-to-peak or more, pulse duration 1 μs, 50 ns (based on noise simulator), IEC standard compliant (IEC61000-4-2/3/4/6)

Withstand voltage

1500 VAC for 1 minute, between power supply terminal and I/O terminals and between all external terminals and case

Insulation resistance

50 MΩ or more (500 VDC megger used to perform measurements between power terminal and input terminals, and between all external terminals and case)

Output power supply voltage

24 VDC (±10%; output capacity: 0.6 A)

Storage temperature

−25 to +75°C −13 to +167°F

Vibration resistance

Intermittent vibration

Frequency: 5 to 9 Hz

Amplitude: 3.5 mm 0.14"*3*4

Frequency: 9 to 150 Hz

Acceleration: 9.8 m/s2 32.2'/s2*3*4

Continuous vibration

Frequency: 5 to 9 Hz

Amplitude: 1.75 mm 0.07"*3*4

Frequency: 9 to 150 Hz

Acceleration: 4.9 m/s2 16.1'/s2*3*4

Shock resistance

Acceleration: 150 m/s2 492.1'/s2, application time: 11 ms, three times in each of the X, Y, and Z directions

Operating altitude

2000 m 6561.7' or less

Overvoltage category

AC: II, DC: I

Pollution degree

2

Performance specifications

Calculation control method

Program storage method

I/O control method

Refresh method

Program language

Expanded ladder, KV Script, mnemonic

Number of instructions

Basic instruction: 81 types and 182 instructions, Application instruction: 39 types and 56 instructions, Calculation instruction: 123 types and 311 instructions, Expansion instruction: 92 types and 141 instructions, Total: 335 types and 690 instructions

Instruction execution speed

Basic instruction: 50 ns minimum, Application instruction: 170 ns minimum

Program capacity

8k steps

Maximum number of attachable I/O units

8

Maximum number of I/O points

256 (excluding the base unit I/O)

Input relay/Output relay/Internal auxiliary relay

R

Total of 9600 points 1 bit (R000 to R59915)

Link relay

B

8192 points 1 bit (B0 to B1FFF)

Internal auxiliary relay

MR

9600 points 1 bit (MR000 to MR59915)

Latch relay

LR

3200 points 1 bit (LR000 to LR19915)

Control relay

CR

1440 points 1 bit (CR000 to CR8915)

Timer

T

512 points 32 bit (T0 to T511)

Counter

C

256 points 32 bit (C0 to C255)

Data memory

DM

32768 points 16 bit (DM0 to DM32767)

Link register

W

16384 points 16 bit (W0 to W3FFF)

Temporary memory

TM

512 points 16 bit (TM0 to TM511)

High-speed counter

CTH

2 points (CTH0 to CTH1)
32-bit automatic reset counter*5(Input response: 100 kHz per single phase, 50 kHz per phase difference)*6

High-speed counter comparator

CTC

4 points (CTC0 to CTC3), 32 bits, two points per high-speed counter

Index register

Z

12 points 32 bit (Z01 to Z12)

Control memory

CM

9000 points 16 bit (CM0 to CM8999)

Positioning pulse output

2 axes
Maximum output frequency: 100 kHz

Base unit I/O

Input: 14 points, output: 10 points
Input common: 1 point
Output common: 1 point

Number of comments and labels that can be stored in the main unit

Device comment

20000
When a maximum-length ladder program is written with no labels.

Label

28000
When a maximum-length ladder program is written with no device comments.

Power off hold function

Program memory

Flash ROM can be rewritten 10000 times

Device

Nonvolatile RAM*7

Self-diagnosis function

CPU error, RAM error, and other problems

Input specifications

Relay number

General input: R000 to R003, R008 to R013 (10 points)
High-speed A-phase and B-phase input: R004 to R007 (2 channels, 4 points in total)

Input mode

24 VDC input (open collector)

Maximum input voltage

26.4 VDC

Rated input voltage

24 VDC (General input: 5.3 mA, High-speed A-phase and B-phase input: 6.5 mA*8)

Minimum ON voltage

19 VDC

Maximum OFF current

1.5 mA

Common method

General input: All points/1 common (1 terminal)
High-speed A-phase and B-phase input: Shared common for all points (shared with general input)

Circuit delay time

General input:
OFF to ON: Max. 30 μs (Typ. 3.5 μs), ON to OFF: Max. 50 μs (Typ. 15 μs)
High-speed A-phase and B-phase input:
OFF to ON: Max. 2 μs (Typ. 1.1 μs), ON to OFF: Max. 2 μs (Typ. 0.3 μs)
*9

Input time constant

Normal: 10 ms, When the HSP instruction is used: 10 µs
When CR2305 is turned ON: 10 µs to 10 ms, eight-level switching is possible (set with CM1620). Can also be set from the Unit Editor.*9

Input time constant setting 10 μs: Digital filter 1.6 to 2 μs
Input time constant setting 20 μs: Digital filter 9 to 12 μs
Input time constant setting 110 μs: Digital filter 90 to 93 μs
Input time constant setting 500 μs: Digital filter 300 to 400 μs
Input time constant setting 1 ms: Digital filter 800 to 900 μs
Input time constant setting 2.5 ms: Digital filter 2.3 to 2.4 ms
Input time constant setting 5 ms: Digital filter 4.0 to 4.5 ms
Input time constant setting 10 ms: Digital filter 9 to 9.5 ms

Response frequency

(High-speed A-phase and B-phase input) Single phase: 100 kHz, phase difference: 50 kHz, 24 V ±10%, Duty 50%

Output specifications

Relay number

General output: R504 to R509 (6 points), High-speed output: R500 to R503 (4 points)

Output mode

MOSFET *10

MOSFET *12

MOSFET *10

MOSFET *12

Rated load

30 VDC, 0.5 A

Maximum OFF voltage

30 VDC

Leakage current at OFF

100 μA or less

Residual voltage at ON

0.8 VDC or less (with 0.5 A output), 0.6 VDC or less (with 0.3 A output)

Common method

8 to 10 points/1 common

ON/OFF response time

General output:
OFF to ON: 100 μs (load of 1 mA or more), ON to OFF: 200 μs (load of 1 mA or more)
High-speed output:
OFF to ON: 2 μs (7 to 100 mA load), ON to OFF: 5 μs (7 to 100 mA load)

Overcurrent protection

Protection provided for each common*11

Output frequency

High-speed output: 100 kHz (7 to 100 mA load)

Built-in serial port

Interface

Communication standard

RS-232C

Connection

Modular connector

Transmission specifications RS-232C

Baud rate

1200, 2400, 4800, 9600, 19200, 38400, 57600, 115200 bps

Transmission method

Full duplex

Data format

Start bit

1 bit

Data bits

7 bits, 8 bits

Stop bits

1 bit, 2 bits

Error detection

Parity

Even, odd, none

Transmission distance

15 m 49.2'

Number of transmission units

1

Indication

SD (green), RD (red)

Internal current consumption

76 VA (* The VA values are calculated with a power factor of 30%.)

160 mA

Weight

Approx. 470 g

Approx. 390 g

*1 The range guaranteed as a system (excluding items specially noted for the units and cassettes).
*2 The temperature below the unit center (30 mm 1.18") inside a control panel.
*3 These specifications correspond to situations in which the unit is mounted on a DIN rail and in which the unit is mounted on the panel directly.
*4 Conforms to JIS B 3502 and IEC61131-2, Scan times: 10 times (100 minutes) in each of the X, Y, and Z directions
*5 You can also configure the settings so that automatic reset is not used.
*6 Only open collectors are supported. Line drivers are not supported.
*7 You can set the target device by clicking “CPU system setting” and then “Power off holding” in KV STUDIO.
*8 Reference value of input current.
*9 The input response time corresponding to the input time constant can be calculated as shown below. (Response time) = (Circuit delay of the input circuit) + (Delay by the digital filter)
Example: Maximum response time when the input time constant is set to 500 μs
OFF to ON: 30 μs (circuit delay) + 400 μs (digital filter) = 430 μs
ON to OFF: 50 μs (circuit delay) + 400 μs (digital filter) = 450 μs
*10 MOSFET (N-ch) output for the sink output type.
*11 If an overcurrent occurs, the protection operation (output turned OFF) and automatic recovery are repeated for all outputs within the shared common until the cause of the problem is removed.
*12 MOSFET (P-ch) output for the source output type.

Back to top

Terminal block type: Base unit, 40-point, Transistor output type

Model

KV-N40AT

KV-N40ATP

KV-N40DT

KV-N40DTP

Image

General specifications

Power voltage

100 to 240 VAC (+10%/-15%)

24 VDC (+10%/-15%)

Operating ambient temperature

0 to 55°C 32 to 131°F (no freezing)*1 *2

Operating ambient humidity

5 to 95% RH (no condensation)*1

Operating environment

As little dust and corrosive gas as possible

Noise immunity

1500 V peak-to-peak or more, pulse duration 1 μs, 50 ns (based on noise simulator), IEC standard compliant (IEC61000-4-2/3/4/6)

Withstand voltage

1500 VAC for 1 minute, between power supply terminal and I/O terminals and between all external terminals and case

Insulation resistance

50 MΩ or more (500 VDC megger used to perform measurements between power terminal and input terminals, and between all external terminals and case)

Output power supply voltage

24 VDC (±10%; output capacity: 0.6 A)

Storage temperature

−25 to +75°C −13 to +167°F

Vibration resistance

Intermittent vibration

Frequency: 5 to 9 Hz

Amplitude: 3.5 mm 0.14"*3*4

Frequency: 9 to 150 Hz

Acceleration: 9.8 m/s2 32.2'/s2*3*4

Continuous vibration

Frequency: 5 to 9 Hz

Amplitude: 1.75 mm 0.07"*3*4

Frequency: 9 to 150 Hz

Acceleration: 4.9 m/s2 16.1'/s2*3*4

Shock resistance

Acceleration: 150 m/s2 492.1'/s2, application time: 11 ms, three times in each of the X, Y, and Z directions

Operating altitude

2000 m 6561.7' or less

Overvoltage category

AC: II, DC: I

Pollution degree

2

Performance specifications

Calculation control method

Program storage method

I/O control method

Refresh method

Program language

Expanded ladder, KV Script, mnemonic

Number of instructions

Basic instruction: 81 types and 182 instructions, Application instruction: 39 types and 56 instructions
Calculation instruction: 123 types and 311 instructions, Expansion instruction: 92 types and 141 instructions, Total: 335 types and 690 instructions

Instruction execution speed

Basic instruction: 50 ns minimum, Application instruction: 170 ns minimum

Program capacity

16k steps

Maximum number of attachable I/O units

8

Maximum number of I/O points

256 (excluding the base unit I/O)

Input relay/Output relay/Internal auxiliary relay

R

Total of 9600 points 1 bit (R000 to R59915)

Link relay

B

8192 points 1 bit (B0 to B1FFF)

Internal auxiliary relay

MR

9600 points 1 bit (MR000 to MR59915)

Latch relay

LR

3200 points 1 bit (LR000 to LR19915)

Control relay

CR

1440 points 1 bit (CR000 to CR8915)

Timer

T

512 points 32 bit (T0 to T511)

Counter

C

256 points 32 bit (C0 to C255)

Data memory

DM

32768 points 16 bit (DM0 to DM32767)

Link register

W

16384 points 16 bit (W0 to W3FFF)

Temporary memory

TM

512 points 16 bit (TM0 to TM511)

High-speed counter

CTH

3 points (CTH0 to CTH2), 32-bit automatic reset counter*5(Input response: 100 kHz per single phase, 50 kHz per phase difference)*6

High-speed counter comparator

CTC

6 points (CTC0 to CTC5), 32 bits, two points per high-speed counter

Index register

Z

12 points 32 bit (Z01 to Z12)

Control memory

CM

9000 points 16 bit (CM0 to CM8999)

Positioning pulse output

3 axes, Maximum output frequency: 100 kHz

Base unit I/O

Input: 24 points, output: 16 points, Input common: 1 point, Output common: 2 points

Number of comments and labels that can be stored in the main unit

Device comment

20000
When a maximum-length ladder program is written with no labels.

Label

28000
When a maximum-length ladder program is written with no device comments.

Power off hold function

Program memory

Flash ROM can be rewritten 10000 times

Device

Nonvolatile RAM*7

Self-diagnosis function

CPU error, RAM error, and other problems

Input specifications

Relay number

General input: R000 to R007, R014 to R107 (18 points)
High-speed A-phase and B-phase input: R008 to R013 (3 channels, 6 points in total)

Input mode

24 VDC input (open collector)

Maximum input voltage

26.4 VDC

Rated input voltage

24 VDC (General input: 5.3 mA, High-speed A-phase and B-phase input: 6.5 mA*8)

Minimum ON voltage

19 VDC

Maximum OFF current

1.5 mA

Common method

General input: All points/1 common (1 terminal), High-speed A-phase and B-phase input: Shared common for all points (shared with general input)

Circuit delay time

General input:
OFF to ON: Max. 30 μs (Typ. 3.5 μs), ON to OFF: Max. 50 μs (Typ. 15 μs)
High-speed A-phase and B-phase input:
OFF to ON: Max. 2 μs (Typ. 1.1 μs), ON to OFF: Max. 2 μs (Typ. 0.3 μs)
*9

Input time constant

Normal: 10 ms, When the HSP instruction is used: 10 μs
When CR2305 is turned ON: 10 μs to 10 ms, eight-level switching is possible (set with CM1620). Can also be set from the Unit Editor.*9

Input time constant setting 10 µs: Digital filter 1.6 to 2 µs
Input time constant setting 20 µs: Digital filter 9 to 12 µs
Input time constant setting 110 µs: Digital filter 90 to 93 µs
Input time constant setting 500 µs: Digital filter 300 to 400 µs
Input time constant setting 1 ms: Digital filter 800 to 900 µs
Input time constant setting 2.5 ms: Digital filter 2.3 to 2.4 ms
Input time constant setting 5 ms: Digital filter 4.0 to 4.5 ms
Input time constant setting 10 ms: Digital filter 9 to 9.5 ms

Response frequency

(High-speed A-phase and B-phase input) Single phase: 100 kHz, phase difference: 50 kHz, 24 V ±10%, Duty 50%

Output specifications

Relay number

General output: R506 to R515 (10 points), High-speed output: R500 to R505 (6 points)

Output mode

MOSFET *10

MOSFET *12

MOSFET *10

MOSFET *12

Rated load

30 VDC, 0.5 A

Maximum OFF voltage

30 VDC

Leakage current at OFF

100 μA or less

Residual voltage at ON

0.8 VDC or less (with 0.5 A output), 0.6 VDC or less (with 0.3 A output)

Common method

8 to 10 points/1 common

ON/OFF response time

General output:
OFF to ON: 100 μs (load of 1 mA or more), ON to OFF: 200 μs (load of 1 mA or more)
High-speed output:
OFF to ON: 2 μs (7 to 100 mA load), ON to OFF: 5 μs (7 to 100 mA load)

Overcurrent protection

Protection provided for each common*11

Output frequency

High-speed output: 100 kHz (7 to 100 mA load)

Built-in serial port

Interface

Communication standard

RS-232C

Connection

Modular connector

Transmission specifications RS-232C

Baud rate

1200, 2400, 4800, 9600, 19200, 38400, 57600, 115200 bps

Transmission method

Full duplex

Data format

Start bit

1 bit

Data bits

7 bits, 8 bits

Stop bits

1 bit, 2 bits

Error detection

Parity

Even, odd, none

Transmission distance

15 m 49.2'

Number of transmission units

1

Indication

SD (green), RD (red)

Internal current consumption

82 VA

250 mA

Weight

Approx. 620 g

Approx. 530 g

*1 The range guaranteed as a system (excluding items specially noted for the units and cassettes).
*2 The temperature below the unit center (30 mm 1.18") inside a control panel.
*3 These specifications correspond to situations in which the unit is mounted on a DIN rail and in which the unit is mounted on the panel directly.
*4 Conforms to JIS B 3502 and IEC61131-2, Scan times: 10 times (100 minutes) in each of the X, Y, and Z directions
*5 You can also configure the settings so that automatic reset is not used.
*6 Only open collectors are supported. Line drivers are not supported.
*7 You can set the target device by clicking “CPU system setting” and then “Power off holding” in KV STUDIO.
*8 Reference value of input current.
*9 The input response time corresponding to the input time constant can be calculated as shown below. (Response time) = (Circuit delay of the input circuit) + (Delay by the digital filter)
Example: Maximum response time when the input time constant is set to 500 μs
OFF to ON: 30 μs (circuit delay) + 400 μs (digital filter) = 430 μs
ON to OFF: 50 μs (circuit delay) + 400 μs (digital filter) = 450 μs
*10 MOSFET (N-ch) output for the sink output type.
*11 If an overcurrent occurs, the protection operation (output turned OFF) and automatic recovery are repeated for all outputs within the shared common until the cause of the problem is removed.
*12 MOSFET (P-ch) output for the source output type.

Back to top

Terminal block type: Base unit, 60-point, Transistor output type

Model

KV-N60AT

KV-N60ATP

Image

General specifications

Power voltage

100 to 240 VAC (+10%/-15%)

Operating ambient temperature

0 to 55°C 32 to 131°F (no freezing)*1 *2

Operating ambient humidity

5 to 95% RH (no condensation)*1

Operating environment

As little dust and corrosive gas as possible

Noise immunity

1500 V peak-to-peak or more, pulse duration 1 μs, 50 ns (based on noise simulator), IEC standard compliant (IEC61000-4-2/3/4/6)

Withstand voltage

1500 VAC for 1 minute, between power supply terminal and I/O terminals and between all external terminals and case

Insulation resistance

50 MΩ or more (500 VDC megger used to perform measurements between power terminal and input terminals, and between all external terminals and case)

Output power supply voltage

24 VDC (±10%; output capacity: 0.6 A)

Storage temperature

−25 to +75°C −13 to +167°F

Vibration resistance

Intermittent vibration

Frequency: 5 to 9 Hz

Amplitude: 3.5 mm 0.14"*3*4

Frequency: 9 to 150 Hz

Acceleration: 9.8 m/s2 32.2'/s2*3*4

Continuous vibration

Frequency: 5 to 9 Hz

Amplitude: 1.75 mm 0.07"*3*4

Frequency: 9 to 150 Hz

Acceleration: 4.9 m/s2 16.1'/s2*3*4

Shock resistance

Acceleration: 150 m/s2 492.1'/s2, application time: 11 ms, three times in each of the X, Y, and Z directions

Operating altitude

2000 m 6561.7' or less

Overvoltage category

AC: II, DC: I

Pollution degree

2

Performance specifications

Calculation control method

Program storage method

I/O control method

Refresh method

Program language

Expanded ladder, KV Script, mnemonic

Number of instructions

Basic instruction: 81 types and 182 instructions, Application instruction: 39 types and 56 instructions
Calculation instruction: 123 types and 311 instructions, Expansion instruction: 92 types and 141 instructions, Total: 335 types and 690 instructions

Instruction execution speed

Basic instruction: 50 ns minimum, Application instruction: 170 ns minimum

Program capacity

16k steps

Maximum number of attachable I/O units

8

Maximum number of I/O points

256 (excluding the base unit I/O)

Input relay/Output relay/Internal auxiliary relay

R

Total of 9600 points 1 bit (R000 to R59915)

Link relay

B

8192 points 1 bit (B0 to B1FFF)

Internal auxiliary relay

MR

9600 points 1 bit (MR000 to MR59915)

Latch relay

LR

3200 points 1 bit (LR000 to LR19915)

Control relay

CR

1440 points 1 bit (CR000 to CR8915)

Timer

T

512 points 32 bit (T0 to T511)

Counter

C

256 points 32 bit (C0 to C255)

Data memory

DM

32768 points 16 bit (DM0 to DM32767)

Link register

W

16384 points 16 bit (W0 to W3FFF)

Temporary memory

TM

512 points 16 bit (TM0 to TM511)

High-speed counter

CTH

4 points (CTH0 to CTH3), 32-bit automatic reset counter*5(Input response: 100 kHz per single phase, 50 kHz per phase difference)*6

High-speed counter comparator

CTC

8 points (CTC0 to CTC7), 32 bits, two points per high-speed counter

Index register

Z

12 points 32 bit (Z01 to Z12)

Control memory

CM

9000 points 16 bit (CM0 to CM8999)

Positioning pulse output

4 axes, Maximum output frequency: 100 kHz

Base unit I/O

Input: 36 points, output: 24 points, Input common: 1 point, Output common: 3 points

Number of comments and labels that can be stored in the main unit

Device comment

20000
When a maximum-length ladder program is written with no labels.

Label

28000
When a maximum-length ladder program is written with no device comments.

Power off hold function

Program memory

Flash ROM can be rewritten 10000 times

Device

Nonvolatile RAM*7

Self-diagnosis function

CPU error, RAM error, and other problems

Input specifications

Relay number

General input: R000 to R007, R100 to R203 (28 points)*8
High-speed A-phase and B-phase input: R008 to R015 (4 channels, 8 points in total)

Input mode

24 VDC input (open collector)

Maximum input voltage

26.4 VDC

Rated input voltage

24 VDC (General input: 5.3 mA, High-speed A-phase and B-phase input: 6.5 mA*9)

Minimum ON voltage

19 VDC

Maximum OFF current

1.5 mA

Common method

General input: All points/1 common (1 terminal), High-speed A-phase and B-phase input: Shared common for all points (shared with general input)

Circuit delay time

General input (R108 to R203):
OFF to ON: Max. 50 µs (Typ. 7 µs), ON to OFF: Max. 150 µs (Typ. 70 µs)
High-speed A-phase and B-phase input:
OFF to ON: Max. 2 μs (Typ. 1.1 μs), ON to OFF: Max. 2 μs (Typ. 0.3 μs)
*10

Input time constant

Normal: 10 ms, When the HSP instruction is used: 10 μs
When CR2305 is turned ON: 10 μs to 10 ms, eight-level switching is possible (set with CM1620). Can also be set from the Unit Editor.*10

Input time constant setting 10 µs: Digital filter 1.6 to 2 µs
Input time constant setting 20 µs: Digital filter 9 to 12 µs
Input time constant setting 110 µs: Digital filter 90 to 93 µs
Input time constant setting 500 µs: Digital filter 300 to 400 µs
Input time constant setting 1 ms: Digital filter 800 to 900 µs
Input time constant setting 2.5 ms: Digital filter 2.3 to 2.4 ms
Input time constant setting 5 ms: Digital filter 4.0 to 4.5 ms
Input time constant setting 10 ms: Digital filter 9 to 9.5 ms

Response frequency

(High-speed A-phase and B-phase input) Single phase: 100 kHz, phase difference: 50 kHz, 24 V ±10%, Duty 50%

Output specifications

Relay number

General output: R508 to R607 (16 points), High-speed output: R500 to R507 (8 points)

Output mode

MOSFET *11

MOSFET *13

Rated load

30 VDC, 0.5 A

Maximum OFF voltage

30 VDC

Leakage current at OFF

100 μA or less

Residual voltage at ON

0.8 VDC or less (with 0.5 A output), 0.6 VDC or less (with 0.3 A output)

Common method

8 to 10 points/1 common

ON/OFF response time

General output:
OFF to ON: 100 μs (load of 1 mA or more), ON to OFF: 200 μs (load of 1 mA or more)
High-speed output:
OFF to ON: 2 μs (7 to 100 mA load), ON to OFF: 5 μs (7 to 100 mA load)

Overcurrent protection

Protection provided for each common*12

Output frequency

High-speed output: 100 kHz (7 to 100 mA load)

Built-in serial port

Interface

Communication standard

RS-232C

Connection

Modular connector

Transmission specifications RS-232C

Baud rate

1200, 2400, 4800, 9600, 19200, 38400, 57600, 115200 bps

Transmission method

Full duplex

Data format

Start bit

1 bit

Data bits

7 bits, 8 bits

Stop bits

1 bit, 2 bits

Error detection

Parity

Even, odd, none

Transmission distance

15 m 49.2'

Number of transmission units

1

Indication

SD (green), RD (red)

Internal current consumption

85 VA

Weight

Approx. 750 g

*1 The range guaranteed as a system (excluding items specially noted for the units and cassettes).
*2 The temperature below the unit center (30 mm 1.18") inside a control panel.
*3 These specifications correspond to situations in which the unit is mounted on a DIN rail and in which the unit is mounted on the panel directly.
*4 Conforms to JIS B 3502 and IEC61131-2, Scan times: 10 times (100 minutes) in each of the X, Y, and Z directions
*5 You can also configure the settings so that automatic reset is not used.
*6 Only open collectors are supported. Line drivers are not supported.
*7 You can set the target device by clicking “CPU system setting” and then “Power off holding” in KV STUDIO.
*8 The response time increases for R108 to R203.
*9 Reference value of input current.
*10 The input response time corresponding to the input time constant can be calculated as shown below. (Response time) = (Circuit delay of the input circuit) + (Delay by the digital filter)
Example: Maximum response time when the input time constant is set to 500 μs
OFF to ON: 30 μs (circuit delay) + 400 μs (digital filter) = 430 μs
ON to OFF: 50 μs (circuit delay) + 400 μs (digital filter) = 450 μs
*11 MOSFET (N-ch) output for the sink output type.
*12 If an overcurrent occurs, the protection operation (output turned OFF) and automatic recovery are repeated for all outputs within the shared common until the cause of the problem is removed.
*13 MOSFET (P-ch) output for the source output type.

Back to top

Terminal block type: Base unit, 14/24-point, Relay output type

Model

KV-N14AR

KV-N14DR

KV-N24AR

KV-N24DR

Image

General specifications

Power voltage

100 to 240 VAC (+10%/-15%)

24 VDC (+10%/-15%)

100 to 240 VAC (+10%/-15%)

24 VDC (+10%/-15%)

Operating ambient temperature

0 to 55°C 32 to 131°F (no freezing)*1 *2

Operating ambient humidity

5 to 95% RH (no condensation)*1

Operating environment

As little dust and corrosive gas as possible

Noise immunity

1500 V peak-to-peak or more, pulse duration 1 μs, 50 ns (based on noise simulator), IEC standard compliant (IEC61000-4-2/3/4/6)

Withstand voltage

1500 VAC for 1 minute, between power supply terminal and I/O terminals and between all external terminals and case

Insulation resistance

50 MΩ or more (500 VDC megger used to perform measurements between power terminal and input terminals, and between all external terminals and case)

Output power supply voltage

24 VDC (±10%; output capacity: 0.6 A)

24 VDC (±10%; output capacity: 0.6 A)

Storage temperature

−25 to +75°C −13 to +167°F

Vibration resistance

Intermittent vibration

Frequency: 5 to 9 Hz

Amplitude: 3.5 mm 0.14"*3*4

Frequency: 9 to 150 Hz

Acceleration: 9.8 m/s2 32.2'/s2*3*4

Continuous vibration

Frequency: 5 to 9 Hz

Amplitude: 1.75 mm 0.07"*3*4

Frequency: 9 to 150 Hz

Acceleration: 4.9 m/s2 16.1'/s2*3*4

Shock resistance

Acceleration: 150 m/s2 492.1'/s2, application time: 11 ms, three times in each of the X, Y, and Z directions

Operating altitude

2000 m 6561.7' or less

Overvoltage category

AC: II, DC: I

Pollution degree

2

Performance specifications

Calculation control method

Program storage method

I/O control method

Refresh method

Program language

Expanded ladder, KV Script, mnemonic

Number of instructions

Basic instruction: 81 types and 182 instructions, Application instruction: 39 types and 56 instructions, Calculation instruction: 123 types and 311 instructions, Expansion instruction: 92 types and 141 instructions, Total: 335 types and 690 instructions

Instruction execution speed

Basic instruction: 50 ns minimum, Application instruction: 170 ns minimum

Program capacity

8k steps

Maximum number of attachable I/O units

3

8

Maximum number of I/O points

128 (excluding the base unit I/O)

256 (excluding the base unit I/O)

Input relay/Output relay/Internal auxiliary relay

R

Total of 9600 points 1 bit (R000 to R59915)

Link relay

B

8192 points 1 bit (B0 to B1FFF)

Internal auxiliary relay

MR

9600 points 1 bit (MR000 to MR59915)

Latch relay

LR

3200 points 1 bit (LR000 to LR19915)

Control relay

CR

1440 points 1 bit (CR000 to CR8915)

Timer

T

512 points 32 bit (T0 to T511)

Counter

C

256 points 32 bit (C0 to C255)

Data memory

DM

32768 points 16 bit (DM0 to DM32767)

Link register

W

16384 points 16 bit (W0 to W3FFF)

Temporary memory

TM

512 points 16 bit (TM0 to TM511)

High-speed counter

CTH

2 points (CTH0 to CTH1), 32-bit automatic reset counter*5 (Input response: 100 kHz per single phase, 50 kHz per phase difference)*6

High-speed counter comparator

CTC

4 points (CTC0 to CTC3), 32 bits, two points per high-speed counter

Index register

Z

12 points 32 bit (Z01 to Z12)

Control memory

CM

9000 points 16 bit (CM0 to CM8999)

Base unit I/O

Input: 8 points, output: 6 points, Input common: 1 point, Output common: 4 points

Input: 14 points, output: 10 points, Input common: 1 point, Output common: 5 points

Number of comments and labels that can be stored in the main unit

Device comment

10000
When a maximum-length ladder program is written with no labels.

20000
When a maximum-length ladder program is written with no labels.

Label

14000
When a maximum-length ladder program is written with no device comments.

28000
When a maximum-length ladder program is written with no device comments.

Power off hold function

Program memory

Flash ROM can be rewritten 10000 times

Device

Nonvolatile RAM*7

Self-diagnosis function

CPU error, RAM error, and other problems

Input specifications

Relay number

General input: R000 to R003 (4 points), High-speed A-phase and B-phase input: R004 to R007 (2 channels, 4 points in total)

General input: R000 to R003, R008 to R013 (10 points), High-speed A-phase and B-phase input: R004 to R007 (2 channels, 4 points in total)

Input mode

24 VDC input (open collector)

Maximum input voltage

26.4 VDC

Rated input voltage

24 VDC (General input: 5.3 mA, High-speed A-phase and B-phase input: 6.5 mA*8)

Minimum ON voltage

19 VDC

Maximum OFF current

1.5 mA

Common method

General input: All points/1 common (1 terminal), High-speed A-phase and B-phase input: Shared common for all points (shared with general input)

Circuit delay time

General input:
OFF to ON: Max. 30 μs (Typ. 3.5 μs), ON to OFF: Max. 50 μs (Typ. 15 μs)
High-speed A-phase and B-phase input:
OFF to ON: Max. 2 μs (Typ. 1.1 μs), ON to OFF: Max. 2 μs (Typ. 0.3 μs)
*9

Input time constant

Normal: 10 ms, When the HSP instruction is used: 10 μs
When CR2305 is turned ON: 10 μs to 10 ms, eight-level switching is possible (set with CM1620). Can also be set from the Unit Editor.*9

Input time constant setting 10 µs: Digital filter 1.6 to 2 µs
Input time constant setting 20 µs: Digital filter 9 to 12 µs
Input time constant setting 110 µs: Digital filter 90 to 93 µs
Input time constant setting 500 µs: Digital filter 300 to 400 µs
Input time constant setting 1 ms: Digital filter 800 to 900 µs
Input time constant setting 2.5 ms: Digital filter 2.3 to 2.4 ms
Input time constant setting 5 ms: Digital filter 4.0 to 4.5 ms
Input time constant setting 10 ms: Digital filter 9 to 9.5 ms

Response frequency

(High-speed A-phase and B-phase input) Single phase: 100 kHz, phase difference: 50 kHz, 24 V ±10%, Duty 50%

Output specifications

Relay number

R500 to R505 (6 points)

R500 to R509 (10 points)

Output mode

Relay

Rated load

250 VAC/30 VDC, 2 A

Common method

2 to 4 points/1 common

ON/OFF response time

10 ms or less

ON resistance

50 mΩ or less

Minimum applicable load

100 μA/100 mVDC

Relay life

Electrical: 100000 cycles or more (20 cycles/minute), Mechanical: 20000000 cycles or more

Relay replacement

Impossible

Built-in serial port

Interface

Communication standard

RS-232C

Connection

Modular connector

Transmission specifications RS-232C

Baud rate

1200, 2400, 4800, 9600, 19200, 38400, 57600, 115200 bps

Transmission method

Full duplex

Data format

Start bit

1 bit

Data bits

7 bits, 8 bits

Stop bits

1 bit, 2 bits

Error detection

Parity

Even, odd, none

Transmission distance

15 m 49.2'

Number of transmission units

1

Indication

SD (green), RD (red)

Internal current consumption

76 VA

160 mA

79 VA

190 mA

Weight

Approx. 430 g

Approx. 350 g

Approx. 500 g

Approx. 420 g

*1 The range guaranteed as a system (excluding items specially noted for the units and cassettes).
*2 The temperature below the unit center (30 mm 1.18") inside a control panel.
*3 These specifications correspond to situations in which the unit is mounted on a DIN rail and in which the unit is mounted on the panel directly.
*4 Conforms to JIS B 3502 and IEC61131-2, Scan times: 10 times (100 minutes) in each of the X, Y, and Z directions
*5 You can also configure the settings so that automatic reset is not used.
*6 Only open collectors are supported. Line drivers are not supported.
*7 You can set the target device by clicking “CPU system setting” and then “Power off holding” in KV STUDIO.
*8 Reference value of input current.
*9 The input response time corresponding to the input time constant can be calculated as shown below. (Response time) = (Circuit delay of the input circuit) + (Delay by the digital filter)
Example: Maximum response time when the input time constant is set to 500 μs
OFF to ON: 30 μs (circuit delay) + 400 μs (digital filter) = 430 μs
ON to OFF: 50 μs (circuit delay) + 400 μs (digital filter) = 450 μs

Back to top

Terminal block type: Base unit, 40/60-point, Relay output type

Model

KV-N40AR

KV-N40DR

KV-N60AR

Image

General specifications

Power voltage

100 to 240 VAC (+10%/-15%)

24 VDC (+10%/-15%)

100 to 240 VAC (+10%/-15%)

Operating ambient temperature

0 to 55°C 32 to 131°F (no freezing)*1 *2

Operating ambient humidity

5 to 95% RH (no condensation)*1

Operating environment

As little dust and corrosive gas as possible

Noise immunity

1500 V peak-to-peak or more, pulse duration 1 μs, 50 ns (based on noise simulator), IEC standard compliant (IEC61000-4-2/3/4/6)

Withstand voltage

1500 VAC for 1 minute, between power supply terminal and I/O terminals and between all external terminals and case

Insulation resistance

50 MΩ or more (500 VDC megger used to perform measurements between power terminal and input terminals, and between all external terminals and case)

Output power supply voltage

24 VDC (±10%; output capacity: 0.6 A)

24 VDC (±10%; output capacity: 0.6 A)

Storage temperature

−25 to +75°C −13 to +167°F

Vibration resistance

Intermittent vibration

Frequency: 5 to 9 Hz

Amplitude: 3.5 mm 0.14"*3*4

Frequency: 9 to 150 Hz

Acceleration: 9.8 m/s2 32.2'/s2*3*4

Continuous vibration

Frequency: 5 to 9 Hz

Amplitude: 1.75 mm 0.07"*3*4

Frequency: 9 to 150 Hz

Acceleration: 4.9 m/s2 16.1'/s2*3*4

Shock resistance

Acceleration: 150 m/s2 492.1'/s2, application time: 11 ms, three times in each of the X, Y, and Z directions

Operating altitude

2000 m 6561.7' or less

Overvoltage category

AC: II, DC: I

Pollution degree

2

Performance specifications

Calculation control method

Program storage method

I/O control method

Refresh method

Program language

Expanded ladder, KV Script, mnemonic

Number of instructions

Basic instruction: 81 types and 182 instructions, Application instruction: 39 types and 56 instructions, Calculation instruction: 123 types and 311 instructions, Expansion instruction: 92 types and 141 instructions, Total: 335 types and 690 instructions

Instruction execution speed

Basic instruction: 50 ns minimum, Application instruction: 170 ns minimum

Program capacity

16k steps

Maximum number of attachable I/O units

8

Maximum number of I/O points

256 (excluding the base unit I/O)

Input relay/Output relay/Internal auxiliary relay

R

Total of 9600 points 1 bit (R000 to R59915)

Link relay

B

8192 points 1 bit (B0 to B1FFF)

Internal auxiliary relay

MR

9600 points 1 bit (MR000 to MR59915)

Latch relay

LR

3200 points 1 bit (LR000 to LR19915)

Control relay

CR

1440 points 1 bit (CR000 to CR8915)

Timer

T

512 points 32 bit (T0 to T511)

Counter

C

256 points 32 bit (C0 to C255)

Data memory

DM

32768 points 16 bit (DM0 to DM32767)

Link register

W

16384 points 16 bit (W0 to W3FFF)

Temporary memory

TM

512 points 16 bit (TM0 to TM511)

High-speed counter

CTH

3 points (CTH0 to CTH2), 32-bit automatic reset counter*5 (Input response: 100 kHz per single phase, 50 kHz per phase difference)*6

4 points (CTH0 to CTH3), 32-bit automatic reset counter*5 (Input response: 100 kHz per single phase, 50 kHz per phase difference)*6

High-speed counter comparator

CTC

6 points (CTC0 to CTC5), 32 bits, two points per high-speed counter

8 points (CTC0 to CTC7), 32 bits, two points per high-speed counter

Index register

Z

12 points 32 bit (Z01 to Z12)

Control memory

CM

9000 points 16 bit (CM0 to CM8999)

Base unit I/O

Input: 24 points, output: 16 points, Input common: 1 point, Output common: 6 points

Input: 36 points, output: 24 points, Input common: 1 point, Output common: 8 points

Number of comments and labels that can be stored in the main unit

Device comment

20000
When a maximum-length ladder program is written with no labels.

Label

28000
When a maximum-length ladder program is written with no device comments.

Power off hold function

Program memory

Flash ROM can be rewritten 10000 times

Device

Nonvolatile RAM*7

Self-diagnosis function

CPU error, RAM error, and other problems

Input specifications

Relay number

General input: R000 to R007, R014 to R107 (18 points), High-speed A-phase and B-phase input: R008 to R013 (3 channels, 6 points in total)

General input: R000 to R007, R100 to R203 (28 points)*10, High-speed A-phase and B-phase input: R008 to R015 (4 channels, 8 points in total)

Input mode

24 VDC input (open collector)

Maximum input voltage

26.4 VDC

Rated input voltage

24 VDC (General input: 5.3 mA, High-speed A-phase and B-phase input: 6.5 mA*8)

Minimum ON voltage

19 VDC

Maximum OFF current

1.5 mA

Common method

General input: All points/1 common (1 terminal), High-speed A-phase and B-phase input: Shared common for all points (shared with general input)

Circuit delay time

General input:
OFF to ON: Max. 30 μs (Typ. 3.5 μs), ON to OFF: Max. 50 μs (Typ. 15 μs)
High-speed A-phase and B-phase input:
OFF to ON: Max. 2 μs (Typ. 1.1 μs), ON to OFF: Max. 2 μs (Typ. 0.3 μs)
*9

General input (R108 to R203):
OFF to ON: Max. 50 µs (Typ. 7 µs), ON to OFF: Max. 150 µs (Typ. 70 µs)
High-speed A-phase and B-phase input:
OFF to ON: Max. 2 μs (Typ. 1.1 μs), ON to OFF: Max. 2 μs (Typ. 0.3 μs)
*9

Input time constant

Normal: 10 ms, When the HSP instruction is used: 10 μs
When CR2305 is turned ON: 10 μs to 10 ms, eight-level switching is possible (set with CM1620). Can also be set from the Unit Editor.*9

Input time constant setting 10 µs: Digital filter 1.6 to 2 µs
Input time constant setting 20 µs: Digital filter 9 to 12 µs
Input time constant setting 110 µs: Digital filter 90 to 93 µs
Input time constant setting 500 µs: Digital filter 300 to 400 µs
Input time constant setting 1 ms: Digital filter 800 to 900 µs
Input time constant setting 2.5 ms: Digital filter 2.3 to 2.4 ms
Input time constant setting 5 ms: Digital filter 4.0 to 4.5 ms
Input time constant setting 10 ms: Digital filter 9 to 9.5 ms

Response frequency

(High-speed A-phase and B-phase input) Single phase: 100 kHz, phase difference: 50 kHz, 24 V ±10%, Duty 50%

Output specifications

Relay number

R500 to R515 (16 points)

R500 to R607 (24 points)

Output mode

Relay

Rated load

250 VAC/30 VDC, 2 A

Common method

2 to 4 points/1 common

ON/OFF response time

10 ms or less

ON resistance

50 mΩ or less

Minimum applicable load

100 μA/100 mVDC

Relay life

Electrical: 100000 cycles or more (20 cycles/minute), Mechanical: 20000000 cycles or more

Relay replacement

Impossible

Built-in serial port

Interface

Communication standard

RS-232C

Connection

Modular connector

Transmission specifications RS-232C

Baud rate

1200, 2400, 4800, 9600, 19200, 38400, 57600, 115200 bps

Transmission method

Full duplex

Data format

Start bit

1 bit

Data bits

7 bits, 8 bits

Stop bits

1 bit, 2 bits

Error detection

Parity

Even, odd, none

Transmission distance

15 m 49.2'

Number of transmission units

1

Indication

SD (green), RD (red)

Internal current consumption

86 VA

280 mA

91 VA

Weight

Approx. 660 g

Approx. 580 g

Approx. 820 g

*1 The range guaranteed as a system (excluding items specially noted for the units and cassettes).
*2 The temperature below the unit center (30 mm 1.18") inside a control panel.
*3 These specifications correspond to situations in which the unit is mounted on a DIN rail and in which the unit is mounted on the panel directly.
*4 Conforms to JIS B 3502 and IEC61131-2, Scan times: 10 times (100 minutes) in each of the X, Y, and Z directions
*5 You can also configure the settings so that automatic reset is not used.
*6 Only open collectors are supported. Line drivers are not supported.
*7 You can set the target device by clicking “CPU system setting” and then “Power off holding” in KV STUDIO.
*8 Reference value of input current.
*9 The input response time corresponding to the input time constant can be calculated as shown below. (Response time) = (Circuit delay of the input circuit) + (Delay by the digital filter)
Example: Maximum response time when the input time constant is set to 500 μs
OFF to ON: 30 μs (circuit delay) + 400 μs (digital filter) = 430 μs
ON to OFF: 50 μs (circuit delay) + 400 μs (digital filter) = 450 μs
*10 The response time increases for R108 to R203.

Back to top

Terminal block type: Expansion input unit

Model

KV-N8EX

KV-N16EX

Image

Expansion input unit

External connection method

Terminal block

Input terminals

24 VDC mode,5 VDC mode

Maximum input voltage

26.4 VDC

Input rated voltage

24 VDC mode

5.3 mA

5 VDC mode

1 mA

Minimum ON voltage

24 VDC mode

19 V

5 VDC mode

3.5 V

Maximum OFF current

24 VDC mode

1.5 mA

Maximum OFF voltage

24 VDC mode

1.5 V

Common method

8 points/1 common (2 terminals) *1

16 points/1 common (2 terminals) *1

Input time constant (four-level switching)

Input time constant setting

OFF to ON: Typ.

25 μs : 10 μs
300 μs : 240 μs
1 ms : 1 ms
10 ms : 10 ms

OFF to ON: Max.

25 μs : 50 μs
300 μs : 290 μs
1 ms : 1.2 ms
10 ms : 11 ms

ON to OFF: Typ.

25 μs : 50 μs
300 μs : 280 μs
1 ms : 1 ms
10 ms : 10 ms

ON to OFF: Max.

25 μs : 150 μs
300 μs : 390 μs
1 ms : 1.2 ms
10 ms : 11 ms

Input impedance

4.3 kΩ

Internal current consumption

20 mA or less

Weight

Approx. 150 g

Approx. 220 g

*1 The KV-N8EX and KV-N16EX have 2 COM terminals, but these are shared internally.

Back to top

Terminal block type: Expansion output unit

Model

KV-N8ER

KV-N16ER

KV-N8ET

KV-N8ETP

KV-N16ET

KV-N16ETP

Image

Expansion output unit

Output Points

8 points

16 points

8 points

16 points

External connectionmethod

Relay

MOSFET
With overcurrent protection function *2 *3

External connection method

Terminal block

Rated load

250 VAC/30 VDC, 2 A

30 VDC, 0.5 A

Leakage current (when output is OFF)

100 μA or less

Residual voltage (at ON)

0.8 VDC or less (with 0.5 A output)
0.6 VDC or less (with 0.3 A output)

ON resistance

50 mΩ or less

Common method

Independent

4 points/1 common
(8 terminals) *1

8 points/1 common
(4 terminals) *4

16 points/1 common
(8 terminals) *4 *5

Response time

OFF to ON

10 ms or less

100 μs or less (with a load of 1 mA or more)

ON to OFF

200 μs or less (with a load of 1 mA or more)

Relay life

Electrical: 100000 cycles or more (20 cycles/minute)
Mechanical: 20000000 cycles or more

Relay replacement

Impossible

Internal current consumption

60 mA or less

100 mA or less

30 mA or less

40 mA or less

Weight

Approx. 230 g

Approx. 260 g

Approx. 160 g

Approx. 210 g

*1 The KV-N16ER has two terminals for each of C0, C1, C2, and C3 respectively, which are shorted internally. (C0, C1, C2, and C3 are independent.)
*2 If even a single overcurrent is detected, the protection operation (output turned OFF) and automatic recovery are repeated for all outputs within the shared common (The outputs within the shared common that are protected when an overcurrent is detected are outputs 000 to 007 or 008 to 015 for the case of the KV-N16ET(P).) , until the cause of the problem is removed.
*3 MOSFET (N-ch) output for the sink output type; and MOSFET (P-ch) output for the source output type.
*4 The KV-N8ET(P) and KV-N16ET(P) COM terminals are shorted internally.
*5 The outputs within the shared common that are protected when an overcurrent is detected are outputs 000 to 007 or 008 to 015 for the case of the KV-N16ET(P).

Back to top

Terminal block type: Expansion I/O unit

Model

KV-N8EXR

KV-N8EXT

Image

Expansion input unit

External connection method

Terminal block

Input Points

8

Input terminals

24 VDC mode, 5 VDC mode

Maximum input voltage

26.4 VDC

Input rated voltage

24 VDC mode

5.3 mA

5 VDC mode

1 mA

Minimum ON voltage

24 VDC mode

19 V

5 VDC mode

3.5 V

Maximum OFF current

24 VDC mode

1.5 mA

Maximum OFF voltage

24 VDC mode

1.5 V

Common method

8 points/1 common (1 terminal) *1

Input time constant (four-level switching)

Input time constant setting

OFF to ON: Typ.

25 μs : 10 μs
300 μs : 240 μs
1 ms : 1 ms
10ms : 10 ms

OFF to ON: Max.

25 μs : 50 μs
300 μs : 290 μs
1 ms : 1.2 ms
10ms : 11 ms

ON to OFF: Typ.

25 μs : 50 μs
300 μs : 280 μs
1 ms : 1 ms
10ms : 10 ms

ON to OFF: Max.

25 μs : 150 μs
300 μs : 390 μs
1 ms : 1.2 ms
10 ms : 11 ms

Input impedance

4.3 kΩ

Expansion output unit

Output Points

8

External connectionmethod

Relay

MOSFET (N-ch)
(with overcurrent protection function) *3

Rated load

250 VAC/30 VDC, 2 A

30 VDC, 0.5 A

Leakage current (when output is OFF)

100 μA or less

Residual voltage (at ON)

0.8 VDC or less (with 0.5 A output), 0.6 VDC or less (with 0.3 A output)

ON resistance

50 mΩ or less

Common method

4 points/1 common (2 terminals) *1*2

8 points/1 common (4 terminals) *1*4

Response time

OFF to ON

10 ms or less

100 μs or less (with a load of 1 mA or more)

ON to OFF

200 μs or less (with a load of 1 mA or more)

Relay life

Electrical: 100000 cycles or more (20 cycles/minute)
Mechanical: 20000000 cycles or more

Relay replacement

Impossible

Internal current consumption

60 mA or less

30 mA or less

Weight

Approx. 230 g

Approx. 210 g

*1 The input COM and output COM terminals are independent.
*2 The KV-N8EXR has two output terminals for each of C1 and C2 respectively, but each pair of these terminals is shared internally. (C1 and C2 are isolated.)
*3 If even a single overcurrent is detected, the protection operation (output turned OFF) and automatic recovery are repeated for all outputs within the shared common, until the cause of the problem is removed.
*4 The KV-N8EXT has four COM output terminals, but these terminals are shared internally.

Back to top

Terminal block type: Extension serial communication cassette

Model

KV-N10L

KV-N11L

Image

Transmission
specifications

Electrical termination (Terminator)

Set with the switch on the front panel of the main unit

Baud rate

1200, 2400, 4800, 9600, 19200, 38400, 57600, 115200 bps

Transmission method

Full duplex

RS-422A/RS-485 (4-wire) : Full duplex, RS-485 (2-wire) : Half duplex

Data format

Start bit

1 bit

Data bits

7 bits, 8 bits

Stop bits

1 bit, 2 bits

Error detection

Parity

Even, odd, none

RS/CS flow control

Enabled, disabled

Interface

Communication standard

RS-232C

RS-422A/RS-485 (4-wire), RS-485 (2-wire)

Connection

D-sub 9-pin

European terminal block (cannot be removed or reconnected)

Transmission
specifications

Transmission distance

15 m 49.2'

Extendable up to 1200 m 3937.0'*1

Number of transmission units

1

32*1

Indication

SD (orange), RD (orange)

Weight

Approx. 30 g

*1 This varies depending on the model. For details, see the KV Nano Series “Serial Communication Function User’s Manual.”

Back to top

Terminal block type: Analogue I/O unit

Model

KV-N3AM

Image

Conversion speed

80 μs/channel *1

Conversion

A/D conversion, D/A conversion

Points

A/D conversion : 2 (single end), D/A conversion : 1

Range/resolution

Voltage

-10 V to +10 V

A/D conversion : 1/8000 2.5 mV, D/A conversion : 1/8000 2.5 mV *2

0 to 10 V

A/D conversion : 1/4000 2.5 mV, D/A conversion : 1/4000 2.5 mV *2

0 to 5 V

A/D conversion : 1/4000 1.25 mV, D/A conversion : 1/4000 1.25 mV *2

1 to 5 V

A/D conversion : 1/3200 1.25 mV, D/A conversion : 1/3200 1.25 mV *2

Current

0 to 20 mA

A/D conversion : 1/4000 5 μA, D/A conversion : 1/4000 5 μA *2

4 to 20 mA

A/D conversion : 1/3200 5 μA, D/A conversion : 1/3200 5 μA *2

Conversion precision

Voltage

Without temperature
compensation

A/D conversion :
±0.3% of F.S. (at 25°C ±5°C 77°F ±9°F)
±0.5% of F.S. (at 0 to 55°C 32 to 131°F)
D/A conversion :
±0.3% of F.S. (at 25°C ±5°C 77°F ±9°F)
±0.5% of F.S. (at 0 to 55°C 32 to 131°F)

With temperature
compensation

A/D conversion :
±0.3% of F.S. (at 0 to 55°C 32 to 131°F)
D/A conversion :
±0.3% of F.S. (at 25°C ±5°C 77°F ±9°F)
±0.5% of F.S. (at 0 to 55°C 32 to 131°F)

Current

Without temperature
compensation

A/D conversion :
±0.4% of F.S. (at 25°C ±5°C 77°F ±9°F)
±0.6% of F.S. (at 0 to 55°C 32 to 131°F)
D/A conversion :
±0.3% of F.S. (at 25°C ±5°C 77°F ±9°F)
±0.5% of F.S. (at 0 to 55°C 32 to 131°F)

With temperature
compensation

A/D conversion :
±0.4% of F.S. (at 0 to 55°C 32 to 131°F)
D/A conversion :
±0.3% of F.S. (at 25°C ±5°C 77°F ±9°F)
±0.5% of F.S. (at 0 to 55°C 32 to 131°F)

Input resistance

Voltage

A/D conversion : 5 MΩ

Current

A/D conversion : 250 Ω

Absolute maximum input

Voltage

A/D conversion : ±15 V

Current

A/D conversion : ±30 mA

Isolation method

Between analog input

Isolated (photocoupler, transformer)

A/D , D/A conversion unit

Isolation method

Between Analog input - output

Non-isolated

Isolation method

Between analogu input channels

A/D conversion : Non-isolated

Minimum load resistance

Voltage

D/A conversion : 1 kΩ

Maximum load resistance

Current

D/A conversion : 600 Ω

Special functions

▼A/D conversion
Input range switching, temperature fluctuation compensation enabling/disabling, channel skip, scaling, special data offset, peak-/bottom-hold, zero clip, zero shift, comparator, averaging (time-specified, count-specified,moving average), disconnection detection
▼D/A conversion
Output range switching, output data offset, scaling, error hold, upper/lower limit alarm, output limit, channel skip, output in PROG mode

Internal current consumption

120 mA or less

Weight

200 g

*1 When the temperature fluctuation compensation is used, the temperature fluctuation compensation time of 80 μs will be added regardless of the number of channels being used.
*2 For the possible measuring range for out-of-range input, refer to “A/D and D/A conversion table” in “KV-N3AM User’s Manual.”

Back to top

Connector type: Base unit

Model

KV-NC32T

Image

General specifications

Power voltage

24 VDC (+10%/-15%)

Operating ambient temperature

0 to 55°C 32 to 131°F (no freezing)*1

Operating ambient humidity

5 to 95% RH (no condensation)

Operating environment

As little dust and corrosive gas as possible

Noise immunity

1500 V peak-to-peak or more, pulse duration 1 μs, 50 ns (based on noise simulator)
Conforms to IEC standards (IEC61000-4-2/3/4/6)

Withstand voltage

1500 VAC for 1 minute, between power supply terminal and I/O terminals and between all external terminals and case
(1000 VAC for 1 minute, between power supply terminal and output terminals for the transistor output type expansion I/O unit)

Insulation resistance

50 MΩ or more
(500 VDC megger used to perform measurements between power supply terminal and input terminals, and between all external terminals and case)

Storage temperature

−25 to +75°C −13 to +167°F

Vibration resistance

Intermittent vibration

Frequency: 5 to 9 Hz

Amplitude: 3.5 mm 0.14"*2

Frequency: 9 to 150 Hz

Acceleration: 9.8 m/s2 32.2'/s2*2

Continuous vibration

Frequency: 5 to 9 Hz

Amplitude: 1.75 mm 0.07"*2

Frequency: 9 to 150 Hz

Acceleration: 4.9 m/s2 16.1'/s2*2

Shock resistance

Acceleration: 150 m/s2 492.1'/s2, application time: 11 ms, three times in each of the X, Y, and Z directions

Operating altitude

2000 m 6561.7' or less

Overvoltage category

I

Pollution degree

2

Performance specifications

Calculation control method

Program storage method

I/O control method

Refresh method

Program language

Expanded ladder, KV Script, mnemonic

Number of instructions

Basic instruction: 81 types and 182 instructions, Application instruction: 39 types and 56 instructions
Calculation instruction: 123 types and 311 instructions, Expansion instruction: 92 types and 141 instructions
Total: 335 types and 690 instructions

Instruction execution speed

Basic instruction: 50 ns minimum, Application instruction: 170 ns minimum

Program capacity

32k steps

Maximum number of attachable I/O units

8

Maximum number of I/O points

256

Input relay/Output relay/Internal auxiliary relay

R

Total of 9600 points 1 bit (R000 to R59915)

Link relay

B

8192 points 1 bit (B0 to B1FFF)

Internal auxiliary relay

MR

9600 points 1 bit (MR000 to MR59915)

Latch relay

LR

3200 points 1 bit (LR000 to LR19915)

Control relay

CR

1440 points 1 bit (CR000 to CR8915)

Timer

T

512 points 32 bits (T0 to T511)

Counter

C

256 points 32 bits (C0 to C255)

Data memory

DM

32768 points 16 bit (DM0 to DM32767)

Link register

W

16384 points 16 bit (W0 to W3FFF)

Temporary memory

TM

512 points 16 bit (TM0 to TM511)

High-speed counter

CTH

3 points (CTH0 to CTH2)
32-bit automatic reset counter*3
(Input response: 100 kHz per single phase, 50 kHz per phase difference)*4

High-speed counter comparator

CTC

6 points (CTC0 to CTC5)
32 bits, two points per high-speed counter

Index register

Z

12 points 32 bit (Z01 to Z12)

Control memory

CM

9000 points 16 bit (CM0 to CM8999)

Positioning pulse output

3 axes
Maximum output frequency: 100 kHz

Base unit I/O

Input: 16 points
output: 16 points
Input common: 1 point
Output common: 1 point

Number of comments and labels that can be stored in the main unit

Device comment

20000
When a maximum-length ladder program is written with no labels.

Label

28000
When a maximum-length ladder program is written with no device comments.

Power off hold function

Program memory

Flash ROM can be rewritten 10000 times

Device

Nonvolatile RAM*5

Clock function

±60 seconds/month (at 25°C 77°F)

Self-diagnosis function

CPU error, RAM error, and other problems

Input specifications

Relay number

General input: R000 to R009 (10 points), High-speed A-phase and B-phase input: R010 to R015 (6 points)

Input mode

24 VDC input (open collector)

Maximum input voltage

26.4 VDC

Rated input voltage

24 VDC (General input: 5.3 mA, High-speed A-phase and B-phase input: 6.5 mA*6)

Minimum ON voltage

19 VDC

Maximum OFF current

1.5 mA

Common method

All points/1 common (1 terminal)

Circuit delay time

General input: OFF to ON: Max. 30 μs (Typ. 3.5 μs), ON to OFF: Max. 50 μs (Typ. 15 μs)
High-speed A-phase and B-phase input: OFF to ON: Max. 2 μs (Typ. 1.1 μs), ON to OFF: Max. 2 μs (Typ. 0.3 μs)
*7

Input time constant

Normal: 10 ms, When the HSP instruction is used: 10 μs
When CR2305 is turned ON: 10 μs to 10 ms, eight-level switching is possible (set with CM1620). Can also be set from the Unit Editor.*7

Delay by input time constant
Input time constant setting 10 μs: Digital filter 1.6 to 2 μs
Input time constant setting 20 μs: Digital filter 9 to 12 μs
Input time constant setting 110 μs: Digital filter 90 to 93 μs
Input time constant setting 500 μs: Digital filter 300 to 400 μs
Input time constant setting 1 ms: Digital filter 800 to 900 μs
Input time constant setting 2.5 ms: Digital filter 2.3 to 2.4 ms
Input time constant setting 5 ms: Digital filter 4.0 to 4.5 ms
Input time constant setting 10 ms: Digital filter 9 to 9.5 ms

Response frequency

(High-speed A-phase and B-phase input) Single phase: 100 kHz, phase difference: 50 kHz, 24 V ±10%, Duty 50%

Output specifications

Relay number

General output: R506 to R515 (10 points), High-speed output: R500 to R505 (6 points)

Output mode

MOSFET (N-ch) output

Rated load

30 VDC
General output: 0.2 A (1.6 A/common), High-speed output: 0.3 A (1.6 A/common)

Maximum OFF voltage

30 VDC

Leakage current at OFF

100 μA or less

Residual voltage at ON

0.6 VDC or less

Common method

16 points/1 common

ON/OFF response time

General output:
OFF to ON: 100 μs (load of 1 mA or more), ON to OFF: 200 μs (load of 1 mA or more)
High-speed output:
OFF to ON: 2 μs (load of 7 mA or more), ON to OFF: 5 μs (load of 7 mA or more)

Overcurrent protection

Protection provided for each common*8

Output frequency

High-speed output: 100 kHz (7 to 100 mA load)

Built-in serial port

Interface

Communication standard

RS-232C

Connection

Modular connector

Transmission specifications RS-232C

Baud rate

1200, 2400, 4800, 9600, 19200, 38400, 57600, 115200 bps

Transmission method

Full duplex

Data format

Start bit

1 bit

Data bits

7 bits, 8 bits

Stop bits

1 bit, 2 bits

Error detection

Parity

Even, odd, none

Transmission distance

15 m 49.2'

Number of transmission units

1

Indication

Common between SD/RD
SD: (green)
RD: (red)
The color may appear as orange during transmission.

Internal current consumption

260 mA

Weight

Approx. 220 g

*1 The temperature below the unit center (30 mm 1.18") inside a control panel.
*2 Conforms to JIS B 3502 and IEC61131-2. Scan times: 10 times (100 minutes) in each of the X, Y, and Z directions
*3 You can also configure the settings so that automatic reset is not used.
*4 Only open collectors are supported. Line drivers are not supported.
*5 You can set the target device by clicking “CPU system setting” and then “Power off holding” in KV STUDIO.
*6 Reference value of input current.
*7 The input response time corresponding to the input time constant can be calculated as shown below.
(Response time) = (Circuit delay of the input circuit) + (Delay by the digital filter)
Example: Maximum response time when the input time constant is set to 10 μs
OFF to ON: 2 μs (circuit delay) + 2 μs (digital filter) = 4 μs
ON to OFF: 2 μs (circuit delay) + 2 μs (digital filter) = 4 μs
Example: Maximum response time when the input time constant is set to 500 μs
OFF to ON: 30 μs (circuit delay) + 400 μs (digital filter) = 430 μs
ON to OFF: 50 μs (circuit delay) + 400 μs (digital filter) = 450 μs
*8 If an overcurrent occurs, protection operation (output turned OFF) and automatic recovery are repeated for all outputs within the shared common until the cause of the problem is removed.

Back to top

Connector type: Expansion input unit

Model

KV-NC16EX

KV-NC32EX

KV-NC16EXE

Image

Expansion input unit

External connection method

Connector

European terminal block

Input Points

16 points

32 points

16 points

Input terminals

24 VDC mode, 5 VDC mode

Maximum input voltage

26.4 VDC

Input rated voltage

24 VDC mode

5.2 mA

5 VDC mode

1 mA

Minimum ON voltage

24 VDC mode

19 V

5 VDC mode

3.5 V

Maximum OFF current

24 VDC mode

1.5 mA

Maximum OFF voltage

24 VDC mode

1.5 V

Common method

16 points/1 common (2 terminals) *1

32 points/1 common (2 terminals) *1

16 points/1 common (16 terminals) *2

Input time constant (four-level switching)

Input time constant setting

OFF to ON: Typ.

25 μs : 10 μs
300 μs : 240 μs
1 ms : 1 ms
10ms : 10 ms

25 µs : 10 µs
300 µs : 240 µs
1 ms : 1 ms
10 ms : 10 ms

OFF to ON: Max.

25 μs : 50 μs
300 μs : 290 μs
1 ms : 1.2 ms
10ms : 11 ms

25 µs : 50 µs
300 µs : 290 µs
1 ms : 1.2 ms
10 ms : 11 ms

ON to OFF: Typ.

25 μs : 50 μs
300 μs : 280 μs
1 ms : 1 ms
10ms : 10 ms

25 µs : 50 µs
300 µs : 280 µs
1 ms : 1 ms
10 ms : 10 ms

ON to OFF: Max.

25 μs : 150 μs
300 μs : 390 μs
1 ms : 1.2 ms
10 ms : 11 ms

25 µs : 150 µs
300 µs : 390 µs
1 ms : 1.2 ms
10 ms : 11 ms

Input impedance

4.4 kΩ

Internal current consumption

20 mA or less

Weight

Approx. 100 g

Approx. 110 g

Approx. 120 g

*1 The KV-NC16EX and KV-NC32EX have 2 COM terminals, but these are shared internally.
*2 The KV-NC16EXE has 16 COM terminals, but these are shared internally.

Back to top

Connector type: Expansion ounput unit

Model

KV-NC8ER

KV-NC16ET

KV-NC16ETP

KV-NC32ET

KV-NC32ETP

KV-NC16ETE

KV-NC16ETPE

Image

Expansion output unit

External connectionmethod

Relay

MOSFET (With overcurrent protection function)*2*3

MOSFET (With overcurrent protection function)*7*3

MOSFET output (With overcurrent protection function)*9*10

External connection method

European terminal block

Connector

European terminal block

Rated load

250 VAC/30 VDC, 2 A

30 VDC. 0.2 A *4

30 VDC, 0.2 A*11

Leakage current (when output is OFF)

100 μA or less

Residual voltage (at ON)

0.6 VDC or less

ON resistance

50 mΩ or less

-

Common method

4 points/1 common (4 terminals) *1

16 points/1 common (2 terminals)*5*6

32 points/1 common (2 terminals)*5*8

16 points/1 common (16 terminals)*12

Response time

OFF to ON

10 ms or less

100 μs or less (with a load of 1 mA or more)

ON to OFF

200 μs or less (with a load of 1 mA or more)

Relay life

Electrical: 100000 cycles or more (20 cycles/minute)
Mechanical: 20000000 cycles or more

-

Relay replacement

Impossible

Internal current consumption

70 mA or less

30 mA or less

50 mA or less

30 mA or less

Weight

Approx. 130 g

Approx. 100 g

Approx. 110 g

Approx. 120 g

*1 The KV-NC8ER has four terminals for each of C0 and C1 respectively, which are shorted internally. (C0 and C1 are independent.)
*2 If even a single overcurrent is detected, the protection operation (output turned OFF) and automatic recovery are repeated for all outputs within the shared common (The outputs within the shared common that are protected when an overcurrent is detected are outputs 000 to 007 or 008 to 015 for the KV-NC16ET(P) or KV-NC16ET(P)E.) , until the cause of the problem is removed.
*3 MOSFET (N-ch) output for the sink output type; and MOSFET (P-ch) output for the source output type.
*4 The rated load per common terminal is 1.6 A for the KV-NC16ET(P) or KV-NC32ET(P) and 3.2 A for the KV-NC16ET(P)E.
*5 The COM terminals of the KV-NC16ET(P), KV-NC16ET(P)E and KV-NC32ET(P) are shorted internally.
*6 The outputs within the shared common that are protected when an overcurrent is detected are outputs 000 to 007 or 008 to 015 for the KV-NC16ET(P) or KV-NC16ET(P)E.
*7 If even a single overcurrent is detected, the protection operation (output turned OFF) and automatic recovery are repeated for all outputs within the shared common (The outputs within the shared common that are protected when an overcurrent is detected are outputs 000 to 015 or 100 to 115 for the KV-NC32ET(P).) , until the cause of the problem is removed.
*8 The outputs within the shared common that are protected when an overcurrent is detected are outputs 000 to 015 or 100 to 115 for the KV-NC32ET(P).
*9 If even a single overcurrent is detected, the protection operation (output turned OFF) and automatic recovery are repeated for all outputs within the shared common (The outputs within the shared common that are protected when an overcurrent is detected are outputs 000 to 007 or 008 to 015.), until the cause of the problem is removed.
*10 Sink output types use MOSFET (N-ch) output. Source output types use MOSFET (P-ch) output.
*11 The rated load of each common terminal is 3.2 A
*12 The COM terminals are shorted internally.

Back to top

Connector type: A/D & D/A conversion unit

Model

KV-NC4AD

KV-NC2DA

Image

Conversion speed

80 μs/channel*1

80 μs/channel

Conversion

A/D conversion

D/A conversion

Points

4 (single end)

2

Range/resolution

Voltage

-10 V to +10 V

1/8000 2.5 mV

0 to 10 V

1/4000 2.5 mV

0 to 5 V

1/4000 1.25 mV

1 to 5 V

1/3200 1.25 mV

Current

0 to 20 mA

1/4000 5 μA

4 to 20 mA

1/3200 5 μA

Conversion precision

Voltage

Without temperature
compensation

±0.3% of F.S. (at 25°C ±5°C 77°F ±9°F)
±0.5% of F.S. (at 0 to 55°C 32 to 131°F)

With temperature
compensation

±0.3% of F.S. (at 0 to 55°C 32 to 131°F)

±0.3% of F.S. (at 25°C ±5°C 77°F ±9°F)
±0.5% of F.S. (at 0 to 55°C 32 to 131°F)

Current

Without temperature
compensation

±0.4% of F.S. (at 25°C ±5°C 77°F ±9°F)
±0.6% of F.S. (at 0 to 55°C 32 to 131°F)

With temperature
compensation

±0.4% of F.S. (at 0 to 55°C 32 to 131°F)

Input resistance

Voltage

5 MΩ

Current

250 Ω

Absolute maximum input

Voltage

±15 V

Current

±30 mA

Isolation method

Between analog input

Isolated (photocoupler, transformer)

Between analogu input channels

No isolation

Minimum load resistance

Voltage

1 kΩ

Maximum load resistance

Current

600 Ω

Special functions

Input range switching,
temperature fluctuation compensation enabling/disabling,
channel skip, scaling, special data offset, peak-/bottom-hold,
zero clip, zero shift, comparator,
averaging (time-specified, count-specified, moving average),
disconnection detection,

output range switching, output data offset, scaling,
error hold, upper/lower limit alarm, output limit,
channel skip, output in PROG mode

*1 When the temperature fluctuation compensation is used, the temperature fluctuation compensation time of 80 μs will be added regardless of the number of channels being used.

Back to top

Connector type: Temperature input unit

Model

KV-NC4TP

Image

Temperature input unit

Number of inputs

4 *1

Input

Thermocouple, Platinum resistance thermometer

Input range

Thermocouple

K: -270.0 to 1372.0°C -454 to 2501.6°F
J: -210.0 to 1200.0°C -346 to 2192°F
T: -270.0 to 400.0°C -454 to 752°F
E: -270.0 to 1000.0°C -454 to 1832°F
N: -270.0 to 1300.0°C -454 to 2372°F
R: -50.0 to 1768.0°C -58 to 3214.4°F
S: -50.0 to 1768.0°C -58 to 3214.4°F
B: 0.0 to 1820.0°C 32 to 3308°F
WRe5-26: 0.0 to 2315.0°C 32 to 4199°F

Platinum resistance thermometer

Pt100: -200.0 to 850.0°C -328 to 1562°F
JPt100: -200.0 to 600.0°C -328 to 1112°F

Overall accuracy

Thermocouple

±(0.2% of F.S. +1°C 1.8°F) (at 25°C ±5°C 77°F ±9°F)
±(0.4% of F.S. +1°C 1.8°F) (at 0 to 55°C 32 to 131°F)

Platinum resistance thermometer

±0.2% of F.S. (at 25°C ±5°C 77°F ±9°F)
±0.4% of F.S. (at 0 to 55°C 32 to 131°F)

Allowable wiring resistance

Platinum resistance thermometer

100 Ω max./wire
(no variation allowed among three wires)

Conversion speed

125 ms/channel

Isolation method

Between input terminals and base unit:
Photocoupler/semiconductor relay/transformer isolation
Between channels: (When resistance thermometer is not used):
Semiconductor relay isolation;
(When resistance thermometer is used): No isolation

Special function

Channel skip, disconnection detection,
averaging (time average, count average, moving average),
special data offset, peak-/bottom-hold, alarm,
abnormal input setting

Internal current consumption

40 mA or less

Weight

Approx. 110 g

*1 Individual setting is possible for each channel.

Back to top

Connector type: EtherNet/IP™ unit

Model

KV-NC1EP *1

Image

EtherNet/IP™ unit (communication specifications)

CIP service

Cyclic communication

Number of connections

64*2

RP I (communication cycle)

0.5 to 10000 ms (0.5 ms increments) Setting is possible for each connection.
(Data is updated on the line at specified cycles, independent of the number of nodes.)

Transmission trigger: Output to the adapter

Cyclic

Transmission trigger: Input from the adapter

Cyclic/Change Of State*3

Tolerable communication bandwidth for cyclic communication (@504 bytes)

6000 (pps)*4

Tolerable communication bandwidth for cyclic communication (@1444 bytes)

3000 (pps)*4

Maximum number of refresh words

8000 words

Maximum data size per connection

504 bytes or 1444 bytes*5

Multicast filter function

Provided (IGMP client function)*6

Message communication

Class 3 (connection type): Server

No. of connections: 64*7

UCMM (non-connection type): Client

No. of simultaneous messages: 32

UCMM (non-connection type): Server

No. of simultaneous messages: 96

EtherNet/IP™ unit (performance specifications)

PC applications

No. of sockets TCP: 8 UDP: 0 Port No.: 8500 (can be set within the range between 1 and 65535) *8

Host link communication

No. of sockets TCP: Total: 15 UDP: 1 Port No.: 8501 (can be set within the range between 1 and 65535) *9*10

MC protocol communication

No. of sockets TCP: Total: 15 UDP: 1 Port No.: 5000 (can be set within the range between 1 and 65535) *11*9*10

VT3 connection

No. of sockets TCP: 0 UDP: 1 Port No.: 8502 (can be set within the range between 1 and 65535)

FTP server

No. of sockets TCP: 4 Port No.: 20, 21

Clock data automatic adjustment

No. of sockets UDP: 1 Port No.: 123

DNS

No. of sockets UDP: 1 Port No.: 53

FTP client

No. of sockets TCP: 2 Port No.: 20, 21 (can be set within the range between 1 and 65535)

Easy PLC link

No. of sockets UDP: 1 Port No.: 5001 (can be set within the range between 1 and 65535)

EtherNet/IP™ cyclic communication function

No. of sockets TCP: Total: 320 UDP: 1 Port No.: 2222

EtherNet/IP™ message communication function

No. of sockets TCP: Total: 320 UDP: 1 Port No.: 44818

Internal current consumption

90 mA or less

Weight

Approx. 110 g

*1 This product is not available for sale in China and cannot be ordered for shipment to China.
*2 The number of connection may exceed 64 where the KV-NC1EP is connected with the multicast of cyclic communication from the originator. The operation of the KV-NC1EP, however, is guaranteed up to 64 connections.
*3 Communication can be established with equipment that outputs data in the “Change Of State” method (send data when any change occurs). The KV-NC1EP cannot output data in the Change Of State method.
*4 Abbreviation of “Packet Per Second,” meaning the number of packets that can be sent/received in a second.
*5 The simultaneity of data in the connection is guaranteed. When 505 bytes or more are used, the equipment to be used must support Large Forward Open (CIP option specification).
*6 The KV-NC1EP has the IGMP client function that allows filtering of unnecessary multicast packets when the Ethernet switch supporting IGMP Snooping is used.
*7 The value 64 indicates the total connections including those used by the cyclic communication function. Even when the total connection exceeds 64, the operation of the KV-NC1EP is guaranteed up to 64 connections.
*8 KV STUDIO
*9 TCP sockets and UDP socket can be used simultaneously.
*10 Up to 15 TCP sockets can be used in total.
*11 Port numbers can be assigned individually to TCP and UDP sockets.

Back to top

Connector type: Serial communication adapter

Model

KV-NC10L

KV-NC20L

Image

Transmission
specifications

Electrical termination (Terminator)

Set with the switch on the front panel of the main unit

Baud rate

1200, 2400, 4800, 9600, 19200, 38400, 57600, 115200 bps

Transmission method

Full duplex

Port1 : Full duplex
Port2 : Full duplex, Half duplex

Data format

Start bit

1 bit

Data bits

7 bits, 8 bits

Stop bits

1 bits, 2 bits

Error detection

Parity

Even, odd, none

RS/CS flow control

Enabled, disabled

Port1 : Enabled, disabled

Interface

Communication standard

RS-232C

Port 1 : RS-232C
Port2 : RS-232C, RS-422A/RS-485 (4-wire), RS-485 (2-wire)

Connection

D-sub 9-pin

Port 1 : D-sub 9-pin
Port 2 : European terminal block

Transmission
specifications

Transmission distance

15 m 49.2'

Port1 : 15 m 49.2'
Port2 : 15 m 49.2', Extendable up to 1200 m 3937.0'

Number of transmission units

1

Port1 : 1
Port2 : 1, 32

Indication

SD (orange), RD (orange)

Weight

Approx. 100 g

Approx. 110 g

Back to top