Multi-input Data Logger
NR-X series
Data-Synced Camera (Standard model) NR-CM01
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | NR-CM01 | |||
Type | Standard model | |||
PC interface | USB communications standard | USB2.0 High Speed | ||
Supported OS | Windows® 11 Home/Pro/Enterprise | |||
Power supply | USB bus power | |||
Power consumption | 650 mW max. | |||
Image sensor | Color CMOS | |||
Image resolution | Up to 1920 × 1080 | |||
Frame rate | Up to 30 fps | |||
Optical performance | Field of view | At 150 mm 5.91" distance: | ||
Installation distance | 150 mm 5.91" or more | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient temperature | −20 to 55°C −4°F to 131°F (no freezing) | |||
Relative humidity | 85% RH or less (no condensation) | |||
Material | Body: Aluminum, Window: Acrylic, Connector: Brass (nickel plated) | |||
Weight | Approx. 120 g 4.23 oz | |||
*1 Fields of view are reference values. |