Multi-input Data Logger
NR-X series
Clamp-On Current Sensor (CT rated current: 250 A) NR-CT250
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | NR-CT250 | |||
Primary side rated current (In) | 250 A | |||
Overcurrent withstand capability | 1.2 times the primary side rated current (can be continuous) | |||
Maximum wire diameter that can be installed | ø24 0.94" | |||
Installation method | Clamp type (split core) | |||
Ratio error to current load | ±1.0% of rdg | |||
Phase difference for current load | ± 60’ (20% In) | |||
Protection element | Internal clamping element | |||
Environmental resistance | Insulation resistance | 500 V DC/100 M Ω or more | ||
Ambient temperature | -10°C to +55°C 14°F to 131°F (no freezing) | |||
Relative humidity | 35 to 85% RH (no condensation) | |||
Withstand voltage | 2300 V AC/minute | |||
Weight | Approx. 315 g 11.11 oz (with cable) |