Multi-input Data Logger
NR-X series
Power Monitor NR-PM01
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | NR-PM01 | |||
Performance Specifications | Measurement specifications | Phase wire system | 1-phase 2-wire, 1-phase 3-wire, 3-phase 3-wire, 3-phase 4-wire (switchable) | |
No. of measurement circuits | 1 | |||
Primary side rated current (In) | With dedicated NR-CT250 CT: 250 A | |||
Overcurrent withstand capability | 1.2 times the primary side rated current (can be continuous), 10 times the primary side rated current (1 sec or less) | |||
Rated input voltage (direct input) | 1-phase 2-wire | With dedicated NR-CT250/CT600 CT: 100–277 V AC (L-N) | ||
1-phase 3-wire | 100–240 V AC (L-N), 200–480 V AC (L-L) | |||
3-phase 3-wire | With dedicated NR-CT250/CT600 CT: 173–480 V AC (L-L) | |||
3-phase 4-wire | With dedicated NR-CT250/CT600 CT: 100–277 V AC (L-N), 173–480 V AC (L-L) | |||
Maximum allowable earth voltage | With dedicated NR-CT250/CT600 CT: 480 V AC | |||
Input voltage fluctuation range | −15% to +15% of rated input voltage | |||
Rated input frequency | 50/60 Hz | |||
Measurement range | Voltage | Measurable range: Within rated input voltage | ||
Current | Measurable range: Within primary side rated current | |||
Active energy/Reactive energy/Apparent energy (Instantaneous) | Measurable range: -8942.400 to +8942.400 [kW/kvar/kVA] | |||
Active energy/Reactive energy/Apparent energy (Integrated) | Measurable range: 0.000 to 999999.999 [kWh/kvarh/kVah] | |||
Power factor (PF) | Measurable range: -1.00–1.00 | |||
Frequency | Measurable range: 0.0 to 90.0 Hz | |||
Measurement accuracy | Voltage | ±0.5% of rdg (within rated input voltage)*2 | ||
Current | With dedicated NR-CT250/CT600 CT: ± 0.5% of rdg (5% ≤ In ≤ 120%) and ± 1.0% of rdg (1% ≤ In ≤ 5%) | |||
Active energy (power factor of 1) | ±1.0% of rdg (1% ≤ In ≤ 120%)*2 | |||
Reactive energy (reactive power factor of 1) | ±2.0% of rdg (5% ≤ In ≤ 120%)*2 | |||
Apparent energy | With dedicated NR-CT250/CT600 CT: ±1.0% of rdg (1% ≤ In ≤ 120%)*3 | |||
Effects of ambient temperature | ±0.03% of rdg/°C*4*2 | |||
Power factor (PF) | ±0.01*2 | |||
Frequency | ±0.1 [Hz]*2 | |||
General specifications | Power voltage | —(Powered by NR-PMC10) | ||
Operating ambient temperature | 0 to 55°C 32°F to 131°F (no freezing) | |||
Operating ambient humidity | Max. 85% RH (no condensation) | |||
Withstand voltage | 2500 V AC/minute | |||
Insulation resistance | 20 MΩ or more at 500 V DC | |||
Vibration | Frequency: 10 to 500 Hz; Power spectral density: 0.033 G2/Hz for X, Y and Z directions | |||
Material | Polycarbonate | |||
Current consumption | 36 mA or less | |||
Weight | Approx. 110 g 3.88 oz | |||
*1 Primary side rated current: 1 to 2000 A, Secondary side rated input current: 1 A, Nominal cross-sectional area: 0.2 mm2 to 1.5 mm2 0.0003 in2 to 0.0023 in2. However, if a general-purpose CT is used, it does not meet the requirements of EU Directives or CSA certification. | ||||