Multi-input Data Logger
NR-X series
Power Monitor NR-PMC10
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | NR-PMC10 | |||
General specifications | Power voltage | 24 V (-20%/+25%) | ||
Operating ambient temperature | 0 to 55°C 32°F to 131°F (no freezing) | |||
Operating ambient humidity | Max. 85% RH (no condensation) | |||
Withstand voltage | 2500 V AC/minute | |||
Insulation resistance | 20 MΩ or more at 500 V DC | |||
Vibration | Frequency: 10 to 500 Hz; Power spectral density: 0.033 G2/Hz for X, Y and Z directions | |||
Material | Polycarbonate | |||
Current consumption | 70 mA or less | |||
Weight | Approx. 110 g 3.88 oz |