Multi-input Data Logger
NR-X series
Control panel for NR-X NR-XCP30
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | NR-XCP30 | |||
Display | 3.5" TFT color LCD, 240 × 320 dot | |||
Applicable models | NR-X100W*1 | |||
Supported languages | Japanese, English, Chinese (Simplified) | |||
Power supply | Power consumption | 1.6 W or less | ||
Environmental resistance | Ambient temperature | 0 to +40°C 32°F to 104°F | ||
Relative humidity | 10 to 85% RH (no condensation) | |||
Weight | Approx. 290 g 10.24 oz | |||
*1 Cannot be connected to the NR-XR01 remote unit. | ||||