Multi-input Data Logger
NR-X series
Wireless LAN unit for NR-X NR-XW1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | NR-XW1 *1 | |||
Applicable models | NR-X100W*2 | |||
Wireless LAN | Wireless standard | IEEE 802.11b/g/n | ||
Radio frequency | 2.4 GHz | |||
Security | WPA-PSK (AES) | |||
Network type | Access point mode (main unit) | |||
Countries in compliance with Radio Act | USA, Japan, China, Europe*3 | |||
Power supply | Supplied from NR-X100W | |||
Power supply | Power consumption | 1.2 W or less | ||
Environmental resistance | Ambient temperature | 0 to +40°C 32°F to 104°F | ||
Relative humidity | 10 to 85% RH (no condensation) | |||
Weight | Approx. 40 g 1.41 oz | |||
*1 Do not use the NR-XW1 in countries that are not in compliance with the Radio Act. | ||||