Multi-input Data Logger
NR-X series
Small voltage-resistant probe (1:1) (2-channel set) OP-89264
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-89264*1 | |||
Maximum input voltage | 300 V DC+AC peak | |||
Maximum allowable voltage to ground | 300 V CAT II | |||
Attenuation ratio | 1:1 | |||
Connector | Insulated BNC connector | |||
Cable length | 150 cm | |||
Weight | Approx. 120 g | |||
*1 These specifications refer to the probe only. When connected to a measurement device, refer to the maximum input voltage and amount of ground voltage for the device. | ||||