Specs High-Resolution Case Coder CC-1000 series

Controller

Model

CC-1000

Image

Display panel

10.1-inch full-color touch panel

Number of usable heads

1-2

Print type

Font

Noto Sans JP - Regular / Noto Sans JP - Bold /OCR-B

Update characters

Automatic calendar / Offset setting / Character assignment / 2 to 36-base counters

Images

Bitmap / JPEG / PNG / TIFF

Barcodes

CODE39 / CODE93 / CODE128 / ITF / 2 of 5 / JAN / EAN / UPC / GS1-128 / GS1 DataBar

2D codes

DataMatrix ECC200 / GS1 DataMatrix / QR Code (Model2) / GS1 QR / PDF417

Number of savable print settings

250

Number of savable inspection settings

126

Interface

Terminal block I/O / RS-232 / USB 2.0 / Ethernet (100BASE-TX)

Display language

Japanese, English, Spanish, German, French, Italian

Ratings

Power voltage

Single-phase 100 to 240 VAC ±10%, 50/60 Hz

Power supply

Power consumption

Average: 60 to 65 W (with one print head and one inspection camera), 80 to 90 W (with two print heads and two inspection cameras) / Max.: 300 VA

Environmental resistance

Enclosure rating

IP4X

Ambient temperature

32 to 104°F 0 to 40°C

Ambient temperature for storage

14 to 131°F -10 to +55°C (no freezing)

Ambient humidity for storage

Max. 85% RH (no condensation)

Relative humidity

Weight

9.3 lb 4.2 kg

Back to top

Print head

Model

CC-1010

CC-1020

Image

Printing

Printing method

Piezo ceramics–driven on-demand type

Max. printing height

2.2" 56.4 mm

2.8" 72.0 mm

Max. printing width

78.7" 2,000 mm

Print resolution

360 DPI (V) × 360 DPI (H)*1

Max. printing speed

328 ft/min 100 m/min*2

Recommended throw distance

Up to 0.6" 15.0 mm

Up to 0.5" 12.5 mm

Printing direction

Horizontal

Environmental resistance

Enclosure rating

IP4X

Ambient temperature

32 to 104°F 0 to 40°C

Ambient temperature for storage

14 to 131°F -10 to +55°C (no freezing)

Ambient humidity for storage

Max. 85% RH (no condensation)

Relative humidity

Weight

17.0 lb 7.7 kg

*1 Line direction resolution varies depending on line speed.
*2 The resolution is 180 DPI (H).

Back to top

Multi-sensor unit

Model

CC-MS1

Image

Ranging laser

505 nm Class 1 laser product

Detection laser

850 nm Class 1 laser product

Speed measurement LED

650 nm four-element point light source red LED

Supported speed

Up to 197 ft/min 60 m/min

Environmental resistance

Enclosure rating

IP65

Ambient temperature

32 to 104°F 0 to 40°C

Ambient temperature for storage

14 to 131°F -10 to +55°C (no freezing)

Ambient humidity for storage

Max. 85% RH (no condensation)

Relative humidity

Weight

9.5 oz 270 g

Back to top

Inspection camera

Model

CC-CU1L

Image

Field of view (typical example)

8.2" × 10.9" 208 mm × 278 mm

Image sensor

1/2.9-inch color CMOS

Image sensor

Number of pixels

1280 (H) × 960 (V)

Focus adjustment

Automatic

Exposure time

12 μs to 10 ms

Lighting

Light source

White LED

Lighting method

Pulse lighting

Tools

Built-in tools

Presence checking / Barcode reading / 2D code reading / Position correction / High-speed position correction

Number of usable tools

65

Image capture functions

HDR, High gain, Brightness correction

Inspection performance

Characters

Presence checking

Characters

Target

Alphanumeric characters, Symbols

Codes

Readability (grade determination based on ISO/IEC 15415 and ISO/IEC 15416)

Codes

Target

CODE39 / CODE93 / CODE128 / ITF / 2 of 5 / NW7 / JAN / EAN / UPC / GS1-128 / DataMatrix ECC200 / GS1 DataMatrix / QR Code (Model2) / GS1 QR / PDF417

Environmental resistance

Enclosure rating

IP67 *1

Ambient temperature

32 to 104°F 0 to 40°C

Ambient temperature for storage

14 to 131°F -10 to +55°C (no freezing)

Ambient humidity for storage

Max. 85% RH (no condensation)

Relative humidity

Weight

11.1 oz 315 g (16.9 oz 480 g with illumination expansion unit)

*1 Rating does not apply when the CC polarizing filter (OP-89244) is installed.

Back to top

CC communication module

Model

CC-N1

Image

Ethernet

Number of ports

4

Connector

M12 X-coded 8-pin female connector

Standard

100BASE-TX

Supported protocols

EtherNet/IP™ *1, PROFINET CC-B *2, and OPC UA server

Power supply

Connector

M12 L-coded 5-pin male connector

Voltage

24 VDC ±10%

Current consumption ratings

Max: 4.5 W, Typ.: 3.6 W

Others

Weight

Approx. 600 g

Size (H × W × D)

6.94” × 3.17” × 1.71” 176.4 mm × 80.4 mm × 43.4 mm (excluding connector protrusions)

Enclosure rating

IP67

Material

Main unit case: Aluminum die-casting

Storage temperature

14 to 131°F -10℃ to +55℃ (no freezing)

Ambient temperature

32 to 104°F 0℃ to +40℃

Operating ambient humidity

85% RH or less (no condensation)

Standard certifications

EU Directives (EMC Directive, Low Voltage Directive, RoHS Directive) / EN61010-1,
EN55011, EN61000-6-2, EN63000, EN61326-1,
EN62471, Risk Group 1 / CAN / CSA C22.2 No.61010-1,
UL61010-1 / FCC Part 15B,
ICES-001 Class A / China RoHS / UKCA

Vibration resistance

10 to 500 Hz; Power spectral density: 0.05 G2/Hz;
X, Y, and Z directions, 0.5 hours (IEC 60068-2-64)

Shock resistance

50 G 6 different directions in 3 times (IEC 60068-2-27)

*1 Supports DLR.
*2 Supports MRP.

Back to top