Continuous Inkjet Printer
MK-G series
Continuous Inkjet Printer MEK-free ink MK-G1000MF
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | MK-G1000MF | |||
Touch panel console | MK-P5 | |||
Character height | 1 to 12 mm 0.04" to 0.47" | |||
Maximum number of printable lines | 6 | |||
Dot configuration (vertical) | 5, 7, 9, 10, 12, 14, 16, 24, 32 dots | |||
Font | Original, Serif, Sans Serif | |||
Character types | Alphabetic characters, numbers, katakana, hiragana, symbols, kanji (JIS levels 1 and 2), Chinese (GB2312), Latin characters, logotypes, custom characters (fonts created by users) | |||
Barcodes | CODE39, ITF, NW7 (Codabar), 2of5, CODE128, JAN/EAN/UPC, check digit addition function (except for 2of5) | |||
2D codes | QR code models 1 and 2, Micro QR, DataMatrix (ECC200) | |||
Head distance | 15 mm 0.59" (24 dots or less), 20 mm 0.79" (25 dots or more), 35 mm 1.38" | |||
Head direction | All directions | |||
Positioning guide | Guide printing, guide beam emission | |||
Maximum printing speed | 2349 characters/sec *1 | |||
Print data registration | 500 settings | |||
Functions | Automatic calendar, expiration date, hold printing for desired time, automatic counter, 2- to 36-number system counter, automatic operation, character direction setting (90, 180, 270 degrees), double-width character, logo creation, font creation, character height and width adjustment, sensor pass filter, workpiece-stop alarm, input time constant setting, barcode comparison setting switch, automatic setting switch at print completion (group printing), terminal block monitor, communication buffer, error level change, CV-X link, IV2 link, MK link, smart startup/shutdown/recovery (when connected to MK Dock), smart program change, operation report (when connected to Operation Assist Camera), Event Recording (when connected to Operation Assist Camera), access rights configuration, Web Console *2, E-mail notifications, Customization functions | |||
Maintenance functions | Automatic nozzle cleaning, ink draining, internal cleaning, jet operation (nozzle and gutter suction, intermittent spraying), error display, error history, maintenance history, internal path monitor, maintenance guidance, error clearing guidance, auto-shower, sleep mode (when connected to MK Dock) , path recovery | |||
Input (NPN/PNP) | Printing start, encoder (A, B), setting number selection, setting number switching, printing start disabling, printing stop, printing direction switching, counter/group reset, counter increase (startup), counter decrease (shut down), error clearing, head detection input, Event Recording input (when connected to Operation Assist Camera) | |||
Output (NPN/PNP) | Error, caution, printing ready, setting switch ready, busy (printing), printing complete, counter complete (image capture trigger), service power supply (24 V) | |||
Console display language | Japanese, English, Chinese, Thai, German, French, Italian, Spanish, Portuguese, Dutch, Polish, Czech, Hungarian, Slovenian | |||
Interface | RS-232C, USB 2.0*3, Ethernet (100Base-TX/10Base-T) | |||
Label Management System | NiceLabel 10 Version 10.X or later / NiceLabel Cloud Version 10.X or later | |||
Print head cable length | 4 m 13.1' | |||
Console cable length | ||||
Operation Assist Camera cable length | 2.8 m 9.2' *4 | |||
MK Dock cable length | 4 m 13.1' *4 | |||
Ratings | Power voltage | Single-phase, 100 to 240 VAC ±10%, 50/60 Hz | ||
Power consumption | When stopped: 40 W / During printing: 60 W | |||
Environmental resistance | Ambient temperature | 5 to 35°C 41 to 95°F | ||
Ambient temperature for storage | -10 to +60°C 14 to 140°F (No freezing) | |||
Relative humidity | 0 to 90% RH | |||
Housing | Stainless steel | |||
Enclosure rating | IP55 *5 | |||
Drop resistance | Compliant with MIL-STD-810G Change 1 Method 516.7 Procedure IV Transit Drop *6 | |||
Weight | Main unit | 30.9 kg | ||
Console | 1.7 kg (with jacket: 2.1 kg) | |||
Operation Assist Camera | 0.25 kg *4 | |||
MK Dock | MK-D1A: 1.0 kg, MK-D1B: 1.15 kg *4 | |||
Dimensions | 465 × 388 × 499 mm 18.31" × 15.28" × 19.65" (W × D × H) | |||
*1 With 5-dot character, 1-line printing with 1-dot character spacing. | ||||