Universal Inkjet Printer
MK-U series
Recommended Replaceable Products: Continuous Inkjet Printer MEK-free ink - MK-G1000MF
Contact Us: 1-888-539-3623 Inquiry form
Universal inkjet printer: MEK (Methyl Ethyl Ketone) free ink MK-U6000MF
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | MK-U6000MF | |||
Type | MEK free ink type | |||
Touch panel console | MK-P4 | |||
PC software | MK-HB2 (MK-BUILDER2)*1 | |||
Character height | 1 to 12 mm 0.04" to 0.47" | |||
Ink model | MEK free ink MK-14 | |||
Ink color | Black | |||
Maximum number of printable lines | 6 | |||
Dot configuration (vertical) | 5, 7, 9, 10, 12, 14, 16, 24, 32 dots | |||
Font | Original, Mincho, Gothic | |||
Character type | Alphabetic characters, numbers, katakana, hiragana, symbols, kanji (JIS levels 1 and 2), Chinese (GB2312), Latin characters, logotypes, custom characters (fonts created by users) | |||
Barcodes | CODE39, ITF, NW7 (Codabar), 2of5, CODE128, JAN/UPC, check digit addition function (except for 2of5) | |||
2D code | QR code models 1 and 2, micro QR, DataMatrix (ECC200), GS1 DataMatrix | |||
Head distance | 15 mm 0.59" (24 dots or less), 20 mm 0.79" (25 dots or more), 35 mm 1.38" | |||
Head direction | All directions | |||
Positioning guide | Guide printing, guide beam emission | |||
Max. printing speed | 2349 characters/s*2 | |||
Print data registration | 500 settings | |||
Memory card | USB memory device*3 | |||
Functions | Automatic calendar, expiration date, hold printing for desired time, automatic counter, 2- to 36-number system counter, automatic operation, character direction setting (90, 180, 270 degrees), double-width character, logo creation, font creation, character height and width adjustment, sensor pass filter, workpiece-stop alarm, constant number setting at input, barcode comparison setting switch, automatic setting switch at print completion (group printing), terminal block monitor, communication buffer, error level change | |||
Maintenance function | Automatic nozzle cleaning, ink draining, internal cleaning, jet operation (nozzle and gutter suction, intermittent spraying), error display, error history, maintenance history, internal path monitor, maintenance guidance, error clearing guidance, auto-shower, sleep mode, path recovery | |||
Input (NPN/PNP) | Printing start, encoder (A, B), setting number selection, setting number switching, printing start disabling, printing stop, printing direction switching, counter/group reset, counter increase (startup), counter decrease (shut down), error clearing | |||
Output (NPN/PNP) | Error, caution, printing ready, setting switch ready, busy (printing), printing complete, counter complete (image capture trigger), service power supply (24 V) | |||
Console display language | English, Japanese, Chinese, Portuguese, Spanish, Thai | |||
Interface | RS-232C, Ethernet (100Base-TX/10Base-T) | |||
Print head cable length | 4 m 13.1' | |||
Console cable length | ||||
Rating | Power voltage | 100 to 240 VAC, 50/60 Hz | ||
Power consumption | 190 VA | |||
Environmental resistance | Enclosure rating | IP55*4 | ||
Ambient temperature | +5 to +35 °C 41 to 95 °F | |||
Relative humidity | 0 to 90 % RH | |||
Storage temperature | -10 to +60 °C 14 to 140 °F (No condensation) | |||
Housing | Stainless steel | |||
Dimensions | 465 × 388 × 499 mm 18.31" × 15.28" × 19.65" (W × D × H) | |||
Weight | Controller | 30.4 kg | ||
Console | 1.9 kg | |||
*1 Supported OS: Windows Vista/7/8 (Windows is a registered trademark of Microsoft Corporation.) | ||||