MD-X series
The MD-X Series has a variety of models to accommodate the marking needs of every industry. From marking on resins to cast metals we have an optimal solution for your product.
[CONTRAST MARKING] MOLDED PACKAGES (BGA)
Vivid coloration that does not engrave the target.
[3D MARKING] ANODIZED HOUSINGS
High contrast marks without distortion even on curved surfaces.
[COATING REMOVAL] ON-BOARD INSTRUMENT PANEL SWITCHES
Finishing with high clarity and no heat transfer damage.
[HIGH-SPEED 2D CODE MARKING] METAL CASTING
2D codes that are easily read can be marked at high speeds.
[BLACK-ANNEALED MARKING] PRECISION TOOLS
Vivid black-color marking is possible with no surface disruption.
[THIN FILM PROCESSING] GOLD-PLATED CONNECTORS
Even material with high reflectivity can be processed with high precision and speed.
Downloads
For Your Support