3-Axis Hybrid Laser Marker
MD-X series
Laser Safety Enclosure MD-E1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | MD-E1 | |||
Marking stage | Drive method | Z-axis motorized stage | ||
Weight capacity | 30 kg 66.14 lb or less | |||
Operational range | 350 mm 13.78" (working distance: 110 to 460 mm 4.33" to 18.11") | |||
Stage size (width × depth × height) | 500 × 400 mm 19.69" × 15.75" | |||
Maximum workpiece size (width × depth × height) | 500 × 500 × 271 mm 19.69" × 19.69" × 10.67" *1 | |||
Functions | Laser marker control (start marking/stop marking/error clearing), emergency stop switch, stage raising and lowering/stage position memory read, | |||
Controller connection cable length | 3.0 m 9.8' *3 | |||
Approved safety standards | Safety of Laser Products | IEC/EN60825-1 / JIS C6802 / FDA (CDRH) 21CFR Part 1040.10 and 1040.11, Laser Notice | ||
UL and CSA Standards | UL 61010-1, CAN/CSA C22.2 No. 61010-1 *4 | |||
EN Standards | EN ISO 13849-1 (Laser unit: PLe Category4 Drive unit: PLc Category1) *5 | |||
JIS Standards | JIS C 1010-1 / JIS B 9960-1 / JIS C 7550 (Exempt Group) *4 | |||
Dimensions (width × depth × height) | 860 × 802 × 811 mm 33.86" × 31.57" × 31.93" | |||
Environmental resistance | Rated voltage/power consumption | Single phase 100 to 240 VAC ±10%, 50/60 Hz, max. 150 VA | ||
Ambient temperature for transport/storage | -10 to 60°C 14 to 140°F (no freezing) | |||
Maximum relative humidity for transport/storage | 85% (no condensation) | |||
Ambient temperature | 0 to 40°C 32 to 104°F | |||
Weight | 88.1 kg 194.23 lb | |||
*1 For MD-X2000A (working distance = 189 mm 7.44"). The distance can be extended by 90 mm 3.54" using the optional WD extension attachment (OP-89087). | ||||