3-Axis Hybrid Laser Marker
MD-X series
Recommended Replaceable Products: 3-Axis Hybrid Laser Marker Wide area - MD-X2020A
Contact Us: 1-888-539-3623 Inquiry form
3-Axis Hybrid Laser Marker (Wide Area) MD-X1020
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | MD-X1020 | |||
Type | Marking unit (controller + head) 13 W Wide area | |||
2D code reader add-in (sold separately) | MD-XAD1/MD-XAD1A | |||
Console (sold separately) | MC-P1 | |||
Marking method | XYZ 3-Axis simultaneous scanning method | |||
Marking laser | Type | YVO4 laser, Class 4 Laser Product (IEC60825-1, JIS C6802, FDA [CDRH] part 1040.10)*1 | ||
Wavelength | 1,064 nm | |||
Output | 13 W | |||
Q-switch frequency | CW (continuous wave), 1 to 400 kHz | |||
Guide laser/Working distance pointer | Semiconductor laser, wavelength: 655 nm, output: 1.0 mW, Class 2 Laser Product (IEC60825-1, JIS C6802, FDA [CDRH] part 1040.10)*1 | |||
Marking area | 330 x 330 x 42 mm | |||
Standard working distance (±variable width) | 300 mm (±21 mm) 11.81" (±0.83") | |||
Marking resolution | 5 µm | |||
Scan speed | Max. 8,000 mm/s 314.96"/s | |||
Character type | Font | KEYENCE original font (numbers, letters, katakana, hiragana, kanji), user font, TrueType font, OpenType font*2 | ||
Barcode | CODE39, ITF, 2of5, NW7 (CODABAR), JAN, CODE128, EAN, UPC-A, UPC-E | |||
2D code | QR code, micro QR code, DataMatrix (ECC200/GS1 DataMatrix) | |||
GS1 DataBar | GS1 DataBar, GS1 DataBar CC-A, GS1 DataBar Stacked, GS1 DataBar Stacked CC-A, GS1 DataBar Limited, | |||
Logo image | Custom character font and logo (CAD) data, BMP/JPEG/PNG/TIFF | |||
Marking conditions | Workpiece style | Stationary marking, Moving marking (constant, encoder) | ||
Character size (marking height/width) | 0.1 to 330 mm 0.004" to 12.99" | |||
No. of registered programs | 2,000 max. | |||
No. of program blocks | 256 | |||
I/O (Input/output) | Terminal block I/O, MIL connector I/O, contactor control I/O*3 | |||
Interface | RS-232C, USB 2.0, Ethernet (100BASE-TX/10BASE-T)*4 | |||
Head installation direction | All directions | |||
Head cable length | 4.3 ±0.1 m 0.17" ±0.01" | |||
Cooling method | Forced air cooling | |||
Rated voltage and power consumption | 100 to 120/200 to 240 VAC ±10 %, 50/60 Hz, 650 VA max. | |||
Environmental resistance | Enclosure rating | IP64 (marking head) | ||
Pollution degree | 2 | |||
Overvoltage category | II | |||
Ambient temperature for storage | -10 to +60 °C 14 to 140 °F (No freezing) | |||
Ambient temperature | 0 to +40 °C 32 to 104 °F | |||
Ambient humidity for storage | 30 to 85 % RH (No condensation) | |||
Relative humidity | ||||
Weight | Controller: 23.0 kg | |||
*1 The laser classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice. | ||||