UV Laser Coder
FP-1000 series
UV Laser Coder Head Long distance model FP-1011
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FP-1011 | |||
Type | Head | |||
Marking method | XY scanning method | |||
Marking style | Strobe/continuous (constant/encoder) | |||
Marking laser | YVO4 laser (Class 4 laser product; IEC/EN 60825-1, JIS C6802, FDA (CDRH) Part 1040.10) | |||
Marking laser | Wavelength | 355 nm | ||
Output at focal point | 1.3 W (fixed at 40 kHz) | |||
Marking area | 120 × 120 mm 4.72" × 4.72" | |||
Maximum line speed | 4000 mm/s 157.48"/s (240 m/min 787.4'/min) | |||
Font | KEYENCE original font (numbers, letters, katakana, hiragana, kanji) | |||
Barcode | CODE39, CODE93, CODE128, ITF, 2of5, NW7 (CODABAR), JAN, EAN, UPC-A, UPC-E, GS1 DataBar | |||
2D code | QR code, micro QR code, DataMatrix (ECC200/GS1 DataMatrix) | |||
Logo | CAD (DXF) data | |||
No. of job registrations | 2000 | |||
No. of program blocks | 64 | |||
Data memory | USB memory device*1 | |||
Working distance | 40 to 60 mm 1.57" to 2.36" | |||
Marking resolution | 2 μm 0.08 Mil | |||
Scan speed | 5000 mm/s 196.85"/s | |||
Interface | Terminal block I/O, RS-232C, USB 2.0, Ethernet*1 | |||
Label Management System | NiceLabel 10 Version 10.X or later / NiceLabel Cloud Version 10.X or later | |||
Head installation direction | All directions | |||
On-the-fly marking | Bi-directional | |||
Head cable length | 5 m 16.4', 10 m 32.8' | |||
Overvoltage category | II | |||
Pollution degree | 2 | |||
Cooling method | Forced air cooling | |||
Rated voltage and power consumption | Single-phase 100 to 240 VAC ±10%, 50/60 Hz, 300 VA max., 130 VA standby | |||
Environmental resistance | Ambient temperature for transport/storage | -10 to +60°C 14°F to 140°F (no condensation) | ||
Ambient humidity for transport/storage | 10 to 90% (no condensation) | |||
Ambient temperature | 0 to +40°C 32°F to 104°F | |||
Relative humidity | 10 to 90% (no condensation) | |||
Enclosure rating | IP65 | |||
Weight | 13.2 kg 29.10 lb | |||
*1 The USB port is compatible with USB memory devices and barcode readers (A connector). The Ethernet port is compatible with TCP/IP communication. | ||||