Handheld Probe Coordinate Measuring Machine

XM series

Catalogs View Catalog

Handheld Probe Coordinate Measuring Machine XM series

Portable,
Benchtop CMM

Sometimes, hand tools just can’t handle the job, but a CMM is too much.
KEYENCE developed the XM Series Handheld Probe Coordinate Measuring Machine to fill that gap.
With the same ease of use as calipers, the XM Series enables complex measurements with high accuracy.

View Catalog

XM series - Handheld Probe Coordinate Measuring Machine

The XM Series is a handheld coordinate measuring machine (CMM) that lets anyone easily measure 3D/GD&T features. The system is portable and shop-floor ready, so measurements can be taken in any location. The unit also automatically records measurement data and creates detailed inspection reports. The image showcases our latest XM-T2200 model which has a measurement area for up to 3' parts as well as a newly-developed rotational XΘ stage to easily approach parts without having to move and fixture the piece.

Applications

  • Hole distance Angle

  • Flatness Perpendicularity

  • True position

  • CAD comparison and NEW free-form CAD export

Features

Easy-to-Use and Highly Accurate Coordinate Measuring Machine

Anyone

As Easy to Use as Calipers

Desktop

Anywhere

Portable and Shop Floor Ready

Free-Angle Probe

Even Greater Ease-of-Use and Accuracy