Image Dimension Measurement System

IM-7000 series

Catalogs View Catalog

IM measurement setup editor IM-H2EA

Specifications

Model

IM-H2EA

Operating System

Windows 7 Ultimate/Professional/Home Premium (64-bit version)
Windows 8.1/Windows 8.1 Pro (64-bit version)
Windows 10 Home/Pro/Enterprise (64-bit version)*1

CPU

2GHz or higher (Core i3 or higher)

Memory capacity

4GB or more

Available hard disk space

5 GB or more

Note

Display color: 32-bit or more

*1 Windows® is a trademark or registered trademark of Microsoft Corporation in the United States and other countries.
The formal name of Windows is Microsoft Windows® operating system.

Data Sheet (PDF) Other Models