Multisensor Measurement System
LM-X series
Multisensor Measurement System LM-X series
High-Precision Optical, Laser, and Probe Measurement System
Taking "place-and-press measurement" to the next level.
- High-accuracy submicron measurement / High-speed, high-accuracy measurement
- Measure up to 5000 locations on up to 1000 parts
- Inspect parts with a wide-range of shape, size and material
High-accuracy (±0.1 µm) measurement can be performed easily just by placing the part on the stage and pressing a button. Three measurement methods are available: high-acc...uracy image measurement, non-contact height measurement via a multi-color laser, and contact measurement via a touch probe. This product drastically reduces the dimensional measurement time of complex parts and ensures accurate measurements with no variations between results obtained by different operators.
Features
No Time-consuming Positioning or Coordinate Creation Required
The location and orientation of parts placed on the stage are automatically detected. This eliminates the need for conventional labor-intensive positioning, creating coordinates, and preparing fixing jigs.
-
1STEP1 : Place
-
2STEP2 : Press
-
3STEP3 : Obtain results
Three Different Measurement Methods for Fast and Easy High-accuracy Measurement
Highly-accurate measurement along the X, Y, and Z axes.
-
1Touch probe : Measurement of three-dimensional parts
-
2Ultra-high-resolution camera : High-accuracy image measurement
-
3Multi-color laser : Instant height measurement
Measure up to 5000 Locations on up to 1000 Parts
Fast, simultaneous measurement is possible even when multiple parts are placed on the stage. There is also no need to use fixing jigs.
Large Low-Vibration Stage for High-Speed Measurement
The large stage has a maximum measuring area of 175 × 325 mm ø6.89" × 12.80" and a working height of 75 mm 2.95". The new design reduces the friction between the motor and feed screws as much as possible, allowing for quick and stable measurement without fixing the part in place.