Contact-type Displacement Sensor
AT series
Recommended Replaceable Products: High-Accuracy Digital Contact Sensor - GT2 series
Contact Us: 1-888-539-3623 Inquiry form
Sensor Head AT-104
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | AT-104 | |||
Type | Sensor head | |||
Measurement range | -2.0 to +2.0 mm-0.079" to 0.079" | |||
Analog output voltage | Output voltage | -2.0 to +2.0 V | ||
Impedance | 100 Ω | |||
Resolution | 1 µm | |||
Linearity | 0.6% of F.S. | |||
Response | 10 Hz | |||
Measurement force | 0.48N*1 | |||
Temperature characteristics | 0.03% of F.S./°C*2 | |||
Connection cord length | 3 m | |||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple (P-P) 10 % | ||
Current consumption | 50 mA or less | |||
Environmental resistance | Ambient temperature | -10 to +80 °C 14 to 176 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 130 g*3 | |||
*1 Displays the measurement force at the zero-point position. |