High-accuracy Positioning Sensor
EG series
Recommended Replaceable Products: High-speed, High-Accuracy Digital Displacement Inductive Sensor - EX-V series
Contact Us: 1-888-539-3623 Inquiry form
Sensor Head SH-302
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SH-302*1 | |||
Type | Standard Shielded Cylindrical | |||
Shape | ø2.8×12 Cylindrical | |||
Detectable object | Ferrous metal (see Characteristics for nonferrous metals) | |||
Standard target (iron, t=1 mm 0.04") | 5 x 5 mm 0.20"*2 | |||
Stable detecting range | 0 to 0.6 mm 0.02" | |||
Maximum detecting distance | 1.6 mm 0.06" | |||
Repeatability | 0.001 mm 0.00004"*2 | |||
Hysteresis | 0.03 mm 0.001"*2 | |||
Temperature characteristics | 0.3%/°C*2 | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient temperature | -10 to +60 °C 14 to 140 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 30 g | |||
*1 The SH-302 cannot be used in combination with the EG-547. | ||||