United States

Area measurement, not point or line measurement

Instantly measure 80000 points over a maximum measurement area of 10 × 10 mm 0.39" × 0.39".
Utilizing the principles of white light interferometry, the WI-5000 Series is not affected by material type, color, or blind spots, allowing for high-accuracy, micron-level measurement.

Stop the target directly under the sensor head. (The minimum required stop time is 0.12 seconds.) / Light is used to acquire 80000 points of height data. / Height data is used to calculate various dimensions. / [Measurement in as little as 0.13 seconds]