CMOS Multi-Function Analog Laser Sensor
IL series
Sensor head IL-S300
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | IL-S300*1 | |||
Mounting distance | 300 mm | |||
Measurement range | 160 to 450 mm | |||
Light source | Amplifier type | Red semiconductor laser; wavelength 655 nm | ||
Laser Class | Class 2 Laser Product | |||
Output | 560 μW | |||
Spot diameter | Approx. 300 × 5000 μm (at the reference distance) | |||
Linearity | ±0.05% of F.S. (When used under 160 to 300 mm) | |||
Repeatability | 30 μm*5 | |||
Sampling rate | 0.33/1/2/5 ms (Variable to 4 levels) | |||
Operating indicators | Laser emission warning indicator: green LED, | |||
Temperature characteristic | 0.02% of F.S./°C*4 | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient light | Incandescent lamp: 10000 lx*6 | |||
Ambient temperature | -10 to +50°C (No condensation and freezing) | |||
Relative humidity | 35 to 85% RH (No condensation) | |||
Pollution degree | 3 | |||
Vibration resistance | 10 to 55 Hz, 1.5 mm double amplitude, | |||
Material | Housing material: PBT, Metal: SUS304, | |||
Weight | Approx. 135 g | |||
*1 Amplifiers purchased before August 16th, 2011 cannot be used. | ||||