High-Speed, High-Accuracy CCD Laser Displacement Sensor
LK-G3000 series
LK-Navigator: Setting and Support Software for the LK-G Series LK-H1W
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LK-H1W | |||
Operating System | Windows 11 Pro | |||
CPU | Pentium III, 400 MHz or higher | |||
Memory capacity | 64 Mbytes or more | |||
Available hard disk space | 10 Mbytes or more | |||
Display | 800 x 600 pixels, 256 colors or more | |||
PC interface | RS-232C (serial port) or USB (version 1.1 onward) must be installed. | |||
*1 Home, Pro, and Enterprise editions each are supported. | ||||