Ultra High-Speed/High-Accuracy Laser Displacement Sensor
LK-G5000 series
Communication Unit LK-CC100
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LK-CC100 | |||
Type | CC-Link communication unit dedicated to LK-G5000 Series | |||
Network connection | Supported CCLink version | Ver. 1.10 (Extended cyclic setting: Single) Ver. 2.00 (Extended cyclic setting: Double or more)*1*2 | ||
Master unit | CLPA-certified master unit (CC-Link Ver. 2.00/Ver. 1.10) | |||
No. of occupied stations | 1 to 4 | |||
Communication speed | 156kbps、625kbps、2.5Mbps、5Mbps、10Mbps | |||
Connection cable | Dedicated CC-Link cable supporting Ver. 1.10 (Shielded 3-core twisted-pair cable: OP-79426, OP-79427) | |||
Maximum total cable extension length | 156kbps…1200m、 625kbps…900m、 2.5Mbps…400m、 5Mbps…160m、 10Mbps…100m | |||
Station type | Remote device station | |||
Power supply | Power supply voltage | 24 VDC ±10 % (supplied from controller) | ||
Maximum current consumption | 200mA or less | |||
Environmental resistance | Ambient temperature | When one or less head expansion unit is connected: 0 to +50 °C 32 to 122 °F. | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 300 g | |||
*1 The LK-G5000 Series supports the "extended cyclic transmission" and "station-to-station cable length relaxation" of CC-Link Ver. 2.00. | ||||