Ultra High-Speed/High-Accuracy Laser Displacement Sensor
LK-G5000 series
Sensor Head Spot Type, Laser Class 3B LK-H023
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LK-H023 | |||
Mounting mode | Diffuse reflective | |||
Reference distance | 20mm0.787" | |||
Measuring range | ±3 mm ±0.12"*1 | |||
Light source | Type | Red semiconductor laser | ||
Wavelength | 690nm | |||
Laser class | Class 3B | |||
Output | 50mW | |||
Spot diameter (at standard distance) | ø25 µm | |||
Linearity | ±0.02% of F.S. (F.S. = 6 mm 0.24")*2 | |||
Repeatability | 0.02 µm (0.01 µm)*3 | |||
Sampling cycle | 2.55, 5, 10, 20, 50, 100, 200, 500, 1,000 µs (selectable from 9 levels) | |||
Temperature characteristics | 0.01% of F.S./°C (F.S. = 6 mm 0.24") | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient light | Incandescent lamp or fluorescent lamp: 10,000 lux or less | |||
Ambient temperature | 0 to +45 °C 32 to 113 °F*4 | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Material | Aluminum die-cast | |||
Weight | Approx. 230 g (including the cable) | |||
*1 For details on the measurement range, see page 1-12 (when the sampling cycle is between 2.55 and 10 µs). | ||||