CCD Laser Displacement Sensor
LK series
Recommended Replaceable Products: Confocal Displacement Sensor - CL-3000 series
Contact Us: 1-888-539-3623 Inquiry form
Sensor Head, Small Spot LK-030
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LK-030 | |||
Type | Sensor head High-precision Sensor head | |||
Reference distance | 30 mm 1.18" | |||
Measuring range | ±5 mm ±0.20" | |||
Light source | Type | Red semiconductor laser | ||
Wavelength | 670nm (Visible light), Class 2 laser product (JIS C6802) | |||
Output | 0.95 mW maximum | |||
Spot diameter (at standard distance) | Approx. 30 µm | |||
Linearity | ±0.1% of F.S. | |||
Repeatability | 1 µm *1 0.000040" | |||
Analog output | Voltage output | ±5 V (1 µm/mV)*2 | ||
Impedance | 100 Ω | |||
Current output | 4 to 20 mA (350 Ω maximum)*2*3 | |||
Alarm output | NPN: 100 mA max. (40 V max.) (N.C.), Residual voltage: 1 V max. | |||
Sampling cycle | 512 µs | |||
Other functions | Auto-zero, analog output holding when an alarm occurs, gain switching, response switching, span and shift adjustment | |||
Temperature characteristics | 0.01% of F.S./°C | |||
Rating | Power voltage | 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Maximum current consumption | 400 mA max. | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient light | Incandescent or fl uorescent lamp: 10,000 lux max. | |||
Ambient temperature | 0 to +50 °C 32 to 122 °F (No condensation) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Material | Aluminum die-cast | |||
Weight | Approx. 260 g (including cable) | |||
*1 Repeatability was obtained using KEYENCE's analog sensor controller (RD-50) with the number of averaging measurements set to 64. | ||||