CCD Laser Displacement Sensor
LK series
Recommended Replaceable Products: Confocal Displacement Sensor - CL-3000 series
Contact Us: 1-888-539-3623 Inquiry form
Controller LK-2502
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LK-2502 | |||
Type | Amplifier unit, Long-distance*1 Controller | |||
Measurement mode | High-precision mode,Long-range mode | |||
Reference distance | 350 mm 13.78" (High-precision mode), 500 mm 19.69" (Long-range mode) | |||
Measuring range | ±100 mm ±3.94" (High-precision mode), ±250 mm ±9.84" (Long-range mode) | |||
Light source | Type | Red semiconductor laser | ||
Wavelength | 690 nm (visible light), Class 2 | |||
Output | 0.95 mW maximum | |||
Spot diameter (at standard distance) | ― | |||
Linearity | ±0.1% of F.S. | |||
Repeatability | ― | |||
Analog output | Voltage output | |||
Impedance | 100 Ω | |||
Current output | 4 to 20 mA (350 Ω maximum)*2 | |||
Alarm output | NPN: 100 mA max. (40 V max.) (N.C.), Residual voltage: 1 V max. | |||
Sampling cycle | 1,024 µs | |||
Other functions | Auto-zero, analog output holding when an alarm occurs, gain switching, response switching, span and shift adjustment | |||
Temperature characteristics | 0.01% of F.S./°C | |||
Rating | Power voltage | 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Maximum current consumption | 400 mA max. | |||
Environmental resistance | Ambient light | Incandescent or fl uorescent lamp: 10,000 lux max. | ||
Ambient temperature | 0 to +50 °C 32 to 122 °F (No condensation) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Material | Polycarbonate | |||
Weight | Approx. 515 g (including cable) | |||
*1 The LK-501 and LK-503 can both be used in High-precision mode or Long-range mode. | ||||