United States

Versatile Detection

Versatile Detection Modes Support All Applications

Height

Height/warpage


Measuring the height at multiple points in a specified range

The average, peak or bottom height can be measured.
Warpage or swell is measured by calculating the heights at specified points.

Warpage image

Width/gap

Width/gap


Measuring width/gap with a specified measurement mode

Width and gaps are measured on the basis of the surface profile.
Highaccuracy measurements are carried out without being affected by the color of targets.

Width and gaps image

Profile/section

Profile/section


Measuring/judging a section in a flash

A section area is instantly measured in a specified range.
This allows for the quality control of profiles and sections.

Profile/section image

Angle/intersection/positiont

Angle/intersection/position


Automatic calculation of angles/intersections

Angles, intersections, and edge positions are instantly measured/judged based on the surface profile.

Angle/intersection/position image