High-speed 2D Laser Profiler
LJ-V7000 series
12-inch Multi-touch Support Touch Panel LCD Monitor CA-MP120T
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-MP120T*1*2 | |||
Display panel | No. of dots | 1,024 (W) x 768 (H) dots or 800 (W) x 600 (H) dots | ||
Active display area | 245 (W) x 184 (H) mm 9.65 " (W) x 7.24 " (H) | |||
Structure | Panel-mount type Front face is IP65 rated when panel mounted | |||
Backlight | Duration | Approx 100,000 hours (When installed in an upright position under 25 °C 77 °F) | ||
Input/Output | Input signal | Analog RGB signal (0.7 Vp-p, 75 Ω) , Horizontal/vertical synchronization signal | ||
Input signal mode | 1,024 (W) x 768 (H) , Vertical frequency: 60 Hz or | |||
Connector | High-density D-sub 15-pin female (3-way, inch screw) | |||
Touch panel connector | D-sub 9-pin male (2-way, inch screw) *3 | |||
Console connector | Connector for RJ45 use | |||
Rating | Power voltage | 24 VDC ±10 % | ||
Current consumption | 1 A max. | |||
Environmental resistance | Ambient temperature | 0 to +40 °C 32 to 104 °F | ||
Relative humidity | 85% RH or less | |||
Weight | Approx. 2.3 kg | |||
*1 Options for CA-MP120(T) Monitor mounting stand: OP-87262, Pole-mounting bracket: OP-42279 | ||||