High-speed 2D Laser Profiler
LJ-V7000 series
Head - Controller Cable 3 m CB-B3
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CB-B3*1 | |||
Type | Head cable | |||
Cable min. bending R | 22 mm 0.87" | |||
Cable length | 3 m 9.84' | |||
Environmental resistance | Enclosure rating | IP67 (IEC60529)*2 | ||
Material | PVC | |||
Weight | Approx. 250 g | |||
*1 Regarding cable extension between the head and controller: Up to 2 cables can be connected with the CB-BxxE, and these cables should be kept to a total length of 30 m 98.4' or less. | ||||