High-speed 2D Laser Profiler
LJ-V7000 series
PROFINET Communication Unit CB-PN100
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CB-PN100 | |||
Type | PROFINET unit | |||
Compatible network | PROFINET IO communication | |||
Ethernet | Compliant standards | IEEE 802.3u*1 | ||
Transmission speed | 100 Mbps, full duplex (100BASE-TX) | |||
Transmission media | STP or Category 5e or higher UTP | |||
Maximum cable length | 100 m 328.1' | |||
PROFINET IO | Supported functions | Data I/O communication, Record data communication | ||
Number of connectable PROFINET IO controllers | 1 | |||
Update Time | 2 ms to 2,048 ms | |||
GSDML | Version 2.25 | |||
Conformance class | Conformance Class A compliant | |||
Conformance test version | Based on Version 2.2.4 | |||
Applicable protocol | LLDP, DCP | |||
Rating | Power voltage | 24 V ±10 % (supplied from the controller unit of the laser scanner) | ||
Current consumption | 0.12 A or less | |||
Weight | Approx. 470 g | |||
*1 Although this unit conforms to IEEE 802.3u and can establish 100 Mbps full duplex communication using AutoNegotiation function, it does not have AutoCrossOver and AutoPolarity functions that are normally required for the PROFINET IO standard. Select a straight or cross cable according to the Ethernet port of the device to be connected. | ||||